Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® Q ASDJ-28-025 Slide Plates with Built-in Tolerance Compensation

The new drylin® Q slide plates have been developed for various applications such as square tube-in-tube adjustment mechanisms, U profiles and low profiles. Self-lubricating linear movement is executed by slide plates made of the high-performance polymer iglide® J. The tolerance of the lifting column elements can be compensated by means of a clever adjustment mechanism due to the easy installation and the patented adjustment of the sliding plate from the outside via an adjustment key. drylin Q slide plates are a cost-effective means of guidance in lifting columns, among other things.

Clearance adjustment for lifting columns: drylin Q ASDJ-28-025

  • Clearance-reduced guidance of the lifting columns by adjustment mechanism
  • Low-cost due to injection moulding
  • Lightweight solid plastic solution
  • Self-lubricating, wear-resistant, maintenance-free due to dry-tech® polymer iglide J
  • Corrosion-resistant

Areas of use: jig construction, furniture manufacturing, workplace desks

Contact an igus® expert now
drylin ASDJ
drylin ASDJ 1. Easy clearance adjustment

Technical data

Part No. Weight
[g]
S
min

max
A B A1 A2 B2
±0,15
d1
-0,1
h2
±0,1
D1
0,1
D2
Ready to ship in 24 hours ASDJ-28-025 1.9 2.2 2.8 39 28 37 23 22 3.7 1.2 4 6 12.00 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Ready to ship in 24 hours

Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH