Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Low-profile drylin® SLNV module with motor

Addition: drylin SLNV low-profile module with motor

drylin SLNV is a new motor axis based on the drylin pre-load prism slide. Due to direct connection to an igus lead screw motor, it is precise and the stroke length is efficient. As an extension when needed, igus offers an initiator kit, which can be attached with flat or angled metal plates. Due to their narrow design, the drylin SLNV linear modules are suitable for applications with narrow installation spaces. In the linear carriages, the spring pretension reduces the bearing clearance in both the y and z directions.
  • Lubrication and maintenance-free
  • igus lead screw motor for high precision
  • Can be configured with four dryspin thread pitches
  • (6.35x2.54, 6.35x5.08, 6.35x12.7, 6.35x25.4)
  • Can be extended with initiator kit
  • SLNV linear module for the smallest applications
  • For stroke lengths up to 250mm
  • Clearance reduction in z and y directions due to
  • Spring pre-load

Technical data

Part No. max.
stroke length

Weight
additional
(per 100mm)
Max. stat. load
capacity
Max. speed Max. drive
torque
[mm] [kg]
[kg] axial radial [N]
SLNV-27 250 0.3 37.637 2.25 9 221.46 0.07 224.54 USD Add to shopping cart
SLNV-27-MOT 250 1.764 37.637 2.25 9 221.46 0.07 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Dimensions (mm)

Part No. A Al
H E1 E2 E3 I hw lt lb ts tg d2*
4 h7
l2 ha
SLNV-27 1.1 1.38 0.87 0.81 0.71 30 3.03 0.89 0.83 0.22 0.14 0.2 0.59 0.57 224.54 USD Add to shopping cart
SLNV-27-MOT 1.1 1.38 0.87 0.81 0.71 30 3.03 0.89 0.83 0.22 0.14 0.2 0.59 0.57 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Thread/remaining thread visible

Delivery times

Delivery time

3-7 days
Request more information about this product

 

Your data

Please always complete the fields marked *.

Company*
Phone
First name*
Email*
Last name*
We need your postal code and country so that we can forward your requests to the right contact person
 
Postal code*
 

If you would like to request catalogs or samples then please complete your address here.

City
Street
State
 

Yes, I would like to be included on the igus® Newsletter list.

I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.


Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH