180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Profile 110 x 110 mm
Divided version of housing and spherical balls
Housing made from igumid G, spherical ball made from iglide® J4
Easy assembly and disassembly
High loads
Lightweight
Compensation of misalignment errors
Part No. | q
+1 |
SW | h | h1 | h2 | a | m | C1 | Weight | ||
---|---|---|---|---|---|---|---|---|---|---|---|
ESQM-125 | Upon request | ||||||||||
ESQM-GT20 | Upon request | ||||||||||
ESQM-GT25 | Upon request | ||||||||||
ESRM-120 | Upon request | ||||||||||
ESRM-140 | Upon request | ||||||||||
ESQM-2.0-120 | Upon request | ||||||||||
ESQM-110 | 4.35 | 27 | 8.98 | 4.25 | 0.54 | 10.24 | 8.86 | 1.97 | 1.255 | 134.35 USD | |
ESQM-120 | 4.72 | 27 | 8.98 | 4.25 | 0.54 | 10.24 | 8.86 | 1.97 | 1.255 | 134.93 USD | |
ESQM-100 | 4.35 | 27 | 8.98 | 4.25 | 0.54 | 10.24 | 8.86 | 1.97 | 1.255 | 140.33 USD |