Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Robolink S – low-clearance Robolink plastic direct gear drive (Prototype)

clearance-free ... light ...

New gear geometry in the axial orientation of the motor, combined with the well-known igus® worm gears.

High transmission ratios possible

Low clearance

Light


Typical application areasLow-cost robotics
RL-DA

Robolink S – direct drive gear

motorized …

Direct gear drive, directly driven by igus® stepper motors.

High transmission ratios possible

Low clearance


Typical application areasLow-cost robotics, Robolink joint construction kit
RL-DA
robolink D

Technical data

Part. No.WeightReduction gearingEfficiency
RL-S-17 60 28:1 > 0,2  Enquiries
RL-S-20 270 38:1 >0,2  Enquiries

Dimensions [mm]

Part. No. ØD B ØM ØB1 ØB2 ØG2 ØG3 ØP1 ØP2 øS ØD H H1 F1 F2 ØG4
RL-S-17 41 42 22,2 - - M5x5 3,4 30 43,83 5 41 39,5 5,5 28,5 15 M4x4
RL-S-20 80 Ø41,5 38,2 31 10,5 5 M4x5 31 66,67 6,35 - - - - - -
Delivery times

Delivery times

Upon request

More information:



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH