Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Robolink DC – to 4 DOF

Robolink DC ...

Predefined 4-axis kinematics with Robolink D joints, igus® stepper motor kits, folded sheet-metal parts as connecting elements, igus® e-chains® and Chainflex® cables. The axis distances can be modified by changing the connecting elements
 
2 options: Small: Up to 1 kg load, with 2x RL-D-30 and 2x RL-D-20 Large: Up to 3 kg load, with 2x RL-D-50 and 1x RL-D-30 and 1x RL-D-20 Can also be ordered as a subassembly, e.g. as rotary pivot unit or 2-axis pivot arm

Favorable

Modular


Typical applications:Easy handling, Pick & Place, laboratory automation, low-cost automation
RL-D

Robolink D modular kit

1

RL-D-20

2

RL-D-20 + NEMA 17 motor kit

3

RL-D-30

4

RL-D-30 + NEMA 17 motor kit

5

RL-D-50

6

RL-D-50

7

RL-D-50 + NEMA 23XL motor kit

8

270 mm connecting piece

9

350 mm connecting piece

10

50-50 connecting piece

11

Base-50 connecting piece

RL-D We would be happy to provide you with the CAD data for connecting pieces 8-11 free of charge to build your own.
Delivery times

Delivery times

1 week

More information:



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH