180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Impact-resistant
Self-lubricating and eco-friendly
Adjustable bearing clearance
Robust
Dimensions are identical to carriages TW-01-20/-02-20 and to recirculating ball-bearing guides
Part. No. | Weight | H | H5 | A | C | A2 | C2 | H1 | K2 | K3 | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
kg | ±0,35 | ±0,35 | |||||||||||
TW-12-15 | 0.94 | 16 | 2.48 | 1.5 | 30 | 0.16 | M4 | 65.59 USD | |||||
TW-12-25 | 1.42 | 24.8 | 3.23 | 2.24 | 45 | 0.2 | M6 | 86.45 USD | |||||
TW-12-30 | 1.65 | 27 | 3.7 | 2.83 | 52 | 0.26 | M8 | 90.51 USD | |||||
TW-12-20 | 0.419 | 1.18 | 19.8 | 2.48 | 2.83 | 2.09 | 40 | 0.2 | M6 | M5 | 68.45 USD |
Order no. | Weight | L max. |
C4 | C5 min. |
C5 max. |
C6 min. |
C6 max. |
h | h1 | K1* | b | ly | lz | Wby | Wbz | Price / m | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[kg/m] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm4] | [mm4] | [mm3] | [mm3] | ||||||
TS-01-15S | 0.403 | 2000 | 78.86 USD | ||||||||||||||
TS-01-20S | 0.672 | 4000 | 83.41 USD | ||||||||||||||
TS-01-25S | 0.874 | 4000 | 101.27 USD | ||||||||||||||
TS-01-30S | 1.277 | 4000 | 124.79 USD | ||||||||||||||
TS-01-15 | 0.403 | 4000 | 60 | 20 | 49.5 | 20 | 49.5 | 0.61 | 0.39 | M4 | 0.87 | 6440 | 4290 | 585 | 488 | 84.27 USD | |
TS-01-20 | 0.672 | 4000 | 60 | 20 | 49.5 | 20 | 49.5 | 0.75 | 0.48 | M5 | 1.22 | 22570 | 11520 | 1456 | 1067 | 88.40 USD | |
TS-11-20 | 0.336 | 4000 | 120 | 20 | 79.5 | 20 | 79.5 | 0.75 | 0.48 | M5 | 1.22 | 12140 | 6360 | 780 | 620 | 88.40 USD | |
TS-01-25 | 0.874 | 4000 | 60 | 20 | 49.5 | 20 | 49.5 | 0.85 | 0.54 | M6 | 1.34 | 34700 | 19300 | 2041 | 1608 | 106.40 USD | |
TS-01-30 | 1.277 | 4000 | 80 | 20 | 59.5 | 20 | 59.5 | 1.02 | 0.62 | M8 | 1.57 | 70040 | 40780 | 3502 | 2832 | 129.87 USD |