Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
Gear

xirodur® B180 gear

New size available


xirodur® B180 gears feature very low coefficients of friction and dampen vibrations. xirodur® B180 is a wear-resistant endurance material. Our xirodur® B180 gears have a service life of up to four times that of comparable plastics.

Are you looking for a custom solution? We would be happy to work with you.
 

Tech up

Tech up

  • Low coefficients of friction
  • Wear-resistant material for continuous operation
  • Vibration-dampening
cost down

Cost down

  • Cost-effective thanks to injection moulding
  • Maintenance-free thanks to iglidur®
    materials
  • Long service life
proof

Proof

Successfully used in various applications.


 
recycle

Sustainability

  • igus® has been an investor in Mura Technology from the very beginning, and is advancing chemical recycling. Learn more about our sustainability initiatives.

Gear test: cycles until gear break


 
Diagram X-axis: materials Y-axis: cycles The test involved gears made of xirodur B180 and POM. Average number of cycles at 200rpm and 2Nm to tooth root break.
Test rig All gears made of iglidur® high-performance polymers are tested thoroughly and extensively in the igus laboratory

Our expert introduces you to our innovation!


Custom gears

Custom gears

I cannot find the dimensions I want in the shop or I need individual gears for my application.
Learn more
FAQ

CAD data download

I would like to view the gear/rack CAD data in the CAD database or download it directly free of charge.
To the CAD database

Discuss your project with a bearings expert

Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, learn more about how igus® can assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 965-2496 to discuss your project today!
Contact an igus® expert now
Kevin Wright igus contact


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH