180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Split aluminum adapter with spherical area on the outer diameter for self-alignment purposes and O-rings for elastic seating
Dimensionally interchangeable with recirculating ball bearings
Equipped with JUM-20 liner made from iglide® J
Secured retaining clips according to DIN 471 or 472 (not included in delivery)
Recommended housing bore H7
Shaft: |
|
Order no. | Shaft Ø | Tolerance bearing inner diameter | F max. [N] dynamic P = 5 MPa |
F max. [N] static P = 35 MPa |
Weight | ||
---|---|---|---|---|---|---|---|
[mm] | [mm] | [g] | |||||
TJUM-23-10 | 10 | 725 | 5075 | 11 | 33.36 USD | ||
TJUM-23-12 | 12 | 960 | 6720 | 17 | 35.70 USD | ||
TJUM-23-16 | 16 | 1440 | 10080 | 23 | 39.17 USD | ||
TJUM-23-20 | 20 | 2250 | 15750 | 44 | 51.62 USD | ||
TJUM-23-25 | 25 | 3625 | 25375 | 92 | 68.49 USD | ||
TJUM-23-30 | 30 | 5100 | 35700 | 145 | 81.10 USD | ||
TJUM-23-40 | 40 | 8000 | 56000 | 311 | 106.66 USD | ||
TJUM-23-50 | 50 | 12500 | 87500 | 542 | 192.17 USD |
Tolerance according to igus® test method
Order no. | d1 | d2 | d2-tolerance Lower limit | d2-tolerance Upper limit | B | B1 | s | dn | ds | do | o | e | R |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] h10 | [mm] H10 | [mm] H10 | [mm] h10 | [mm] h10 | [mm] | [mm] 0.4 | [mm] | [mm] | |
TJUM-23-10 | 10 | 19 | -0.02 | -0.04 | 28.9 | 21.8 | 1.3 | 17.5 | 18,5 | 15,4 | 1.86 | 5 | 13 |
TJUM-23-12 | 12 | 22 | -0.02 | -0.04 | 31.9 | 22.8 | 1.3 | 20.5 | 21,5 | 18,4 | 1.86 | 6 | 18 |
TJUM-23-16 | 16 | 26 | -0.02 | -0.04 | 35.9 | 24.9 | 1.3 | 24.2 | 25,5 | 20,4 | 2.86 | 8 | 32 |
TJUM-23-20 | 20 | 32 | -0.02 | -0.045 | 44.8 | 31.5 | 1.6 | 29.6 | 31,5 | 26,4 | 2.86 | 10 | 50 |
TJUM-23-25 | 25 | 40 | -0.03 | -0.055 | 57.8 | 44.1 | 1.85 | 36.5 | 39,5 | 34,4 | 2.86 | 12.5 | 39 |
TJUM-23-30 | 30 | 47 | -0.03 | -0.055 | 67.8 | 52.1 | 1.85 | 43.5 | 46,0 | 41,4 | 2.86 | 15 | 57 |
TJUM-23-40 | 40 | 62 | -0.03 | -0.06 | 79.8 | 60.9 | 2.15 | 57.8 | 61,0 | 56,4 | 2.86 | 20 | 100 |
TJUM-23-50 | 50 | 75 | -0.03 | -0.06 | 99.8 | 78 | 2.65 | 70.5 | 74,0 | 69,4 | 2.86 | 25 | 157 |