180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Flange housing made from anodized aluminum, round or square flange
Liner JUM-02-xx made from iglide® J included as standard
Recommended tolerance for the shaft: h6-h10
d1 [mm]: |
|
Order no. | Size Nominal diameter | Tolerance bearing inner diameter | Guide length | proj. Bearing surface | ||
---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm²] | |||
FJUMT-31-10 | 10 | 52 | 250 | 52.29 USD | ||
FJUMT-31-12 | 12 | 57 | 324 | 56.73 USD | ||
FJUMT-31-16 | 16 | 70 | 464 | 59.56 USD | ||
FJUMT-31-20 | 20 | 80 | 580 | 68.67 USD | ||
FJUMT-31-25 | 25 | 112 | 975 | 78.14 USD | ||
FJUMT-31-30 | 30 | 123 | 1470 | 132.76 USD | ||
FJUMT-31-40 | 40 | 151 | 2360 | 177.01 USD | ||
FJUMT-31-50 | 50 | 192 | 3450 | 208.45 USD |
Tolerance according to igus® proof method
FJZMT-01-08 are mounted with two pieces of JSM-0810-16
d1 [mm]: |
|
Order no. | Size Nominal diameter | Tolerance bearing inner diameter | Guide length | proj. Bearing surface | ||
---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm²] | |||
FJUMT-32-10 | 10 | 52 | 250 | 52.29 USD | ||
FJUMT-32-12 | 12 | 57 | 324 | 58.94 USD | ||
FJUMT-32-16 | 16 | 70 | 464 | 59.56 USD | ||
FJUMT-32-20 | 20 | 80 | 580 | 68.67 USD | ||
FJUMT-32-25 | 25 | 112 | 975 | 89.23 USD | ||
FJUMT-32-30 | 30 | 123 | 1470 | 132.76 USD | ||
FJUMT-32-40 | 40 | 151 | 2360 | 177.01 USD | ||
FJUMT-32-50 | 50 | 192 | 3450 | 275.70 USD |
Tolerance according to igus® proof method
FJZMT-02-08 are mounted with two pieces of JSM-0810-16
Order no. | d1 | d2 | d3 | dt | k | B | Bf | ts | db | ds |
---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] h7 | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | |
FJUMT-31-10 | 10 | 19 | 39 | 29 | 30 | 52 | 9 | 4.1 | 4.5 | 7,5 |
FJUMT-31-12 | 12 | 22 | 42 | 32 | 32 | 57 | 9 | 4.1 | 4.5 | 7,5 |
FJUMT-31-16 | 16 | 26 | 46 | 36 | 35 | 70 | 9 | 4.1 | 4.5 | 7,5 |
FJUMT-31-20 | 20 | 32 | 54 | 43 | 42 | 80 | 11 | 5.1 | 5.5 | 9,0 |
FJUMT-31-25 | 25 | 40 | 62 | 51 | 50 | 112 | 11 | 5.1 | 5.5 | 9,0 |
FJUMT-31-30 | 30 | 47 | 76 | 62 | 60 | 123 | 14 | 6.1 | 6.6 | 11,0 |
FJUMT-31-40 | 40 | 62 | 98 | 80 | 75 | 151 | 18 | 8.1 | 9 | 14,0 |
FJUMT-31-50 | 50 | 75 | 112 | 94 | 88 | 192 | 18 | 8.1 | 9 | 14,0 |
Order no. | d1 | d2 | d3 | dt | k | B | Bf | ts | db | ds |
---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] h7 | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | |
FJUMT-32-10 | 10 | 19 | 39 | 29 | 30 | 52 | 9 | 4.1 | 4.5 | 7,5 |
FJUMT-32-12 | 12 | 22 | 42 | 32 | 32 | 57 | 9 | 4.1 | 4.5 | 7,5 |
FJUMT-32-16 | 16 | 26 | 46 | 36 | 35 | 70 | 9 | 4.1 | 4.5 | 7,5 |
FJUMT-32-20 | 20 | 32 | 54 | 43 | 42 | 80 | 11 | 5.1 | 5.5 | 9,0 |
FJUMT-32-25 | 25 | 40 | 62 | 51 | 50 | 112 | 11 | 5.1 | 5.5 | 9,0 |
FJUMT-32-30 | 30 | 47 | 76 | 62 | 60 | 123 | 14 | 6.1 | 6.6 | 11,0 |
FJUMT-32-40 | 40 | 62 | 98 | 80 | 75 | 151 | 18 | 8.1 | 9 | 14,0 |
FJUMT-32-50 | 50 | 75 | 112 | 94 | 88 | 192 | 18 | 8.1 | 9 | 14,0 |