180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Option: 1 rail, 2 carriage Option: 2 rails, 4 carriages | ||
---|---|---|
sy + sz | < | 2 wx - Y0 |
ay + az | < | 2 wx - Y0 |
Fa: | Driving power | [lbs] |
Fs: | Mass force | [lbs] |
Fy, Fz: | Bearing load in y- or z-direction | [lbs] |
sx, sy, sz: | Clearance of the mass force in x-, y- or z-direction | [mm] |
ay, az: | Clearance of the driving power in y- or z-direction | [mm] |
wx: | Clearance of the carriage on a rail | [mm] |
LX: | Constant based on the installation size | [mm] |
Zm: | Constant based on the installation size | [mm] |
Y0: | Constant based on the installation size | [mm] |
b: | Clearance of the guide rails | [mm] |
µ: | Coefficient of friction, µ = 0 in static loads, µ = 0.2 in dynamic loads | |
ZW: | Number of carriages per rail |
Order no. | LX | ZM | Y0 |
---|---|---|---|
[mm] | [mm] | [mm] | |
TW-01-15 | 29 | 16 | 11.5 |
TW-01-20 | 35 | 23 | 15.0 |
TW-01-25 | 41 | 25 | 19.0 |
TW-01-30 | 49 | 29 | 21.5 |
1 rail, 2 carriages | 2 rails, 3-4 carriages | |
---|---|---|
K1 | |(ay+Y0)/Wx| | |(ay+Y0)/Wx| |
K2 | (sy+Y0)/Wx | (sy+Y0)/Wx |
K3 | |az/Wx| | |az/Wx| |
K4 | |sx/Wx| | |sx/Wx| |
K5 | |sz/Wx| | |sz/Wx| |
K6 | |(sy+Y0)/Zm| | |(sy+Y0)/b| |
K7 | |sz/Zm| | |(sz/b)-0,5| |
Order no. | Fymax, Fzmax [N] |
---|---|
TW-01-15 | 2000 |
TW-01-20 | 3700 |
TW-01-25 | 5000 |
TW-01-30 | 7000 |