Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® R - Clearance Liner JUIO-20, inch

Special features

Open design for supported shafts

Very low coefficient of friction while running dry

Maintenance-free

Vibration dampening

Very low moisture absorption

High chemical resistance

Suitable for rotating, oscillating and linear movements

High temperature T500 liners available for up to 482°F



Clearance Liner JUIO-20, inch

dia. Shaft [inch]:

 

Dimensions in inches

Order no. Ø Shaft Tolerance d2 b1 W r t z    
  [Inch] [Inch] [Inch] [Inch] [Inch] [Inch]
-0.004
-0.008
[Inch]
-0.004
[Inch]
-0.004
   
Ready to ship in 24 hours JUIO-20-08 1/2 0.5934 1.220 0.394 0.1250 0,0391 0,1024 2.19 USD Add to shopping cart
Delivery time on request JUIO-20-10 5/8 0.7184 1.460 0.433 0.1406 0,0391 0,1181 2.48 USD Add to shopping cart
Delivery time on request JUIO-20-12 3/4 0.8747 1.575 0.492 0.1875 0,0391 0,1339 3.32 USD Add to shopping cart
Delivery time on request JUIO-20-16 1 1.1247 2.205 0.63 0.1875 0,0391 0,1496 4.51 USD Add to shopping cart
Delivery time on request JUIO-20-20 1-1/4 1.4058 2.573 0.709 0.1875 0,0391 0,1496 8.93 USD Add to shopping cart
Ready to ship in 24 hours JUIO-20-24 1-1/2 1.6558 2.953 0.866 0.2500 0,0625 0,1811 9.96 USD Add to shopping cart
Ready to ship in 24 hours JUIO-20-32 2 2.1871 4.937 1.181 0.2813 0,0625 0,2280 10.76 USD Add to shopping cart
Delivery time on request JUIO-20-06 3/8 0.4684 0.846 0.25 0.1250 0,0311 0,0866 2.00 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Tolerance according to igus® test method


Liners of the JUIO-01 series are used in:

drylin® R - OJUI-03

Linear plain bearing, inch

Ready to ship in 24 hours
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH