180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Material: Aluminum
Delivered off the shelf
d [mm]: |
|
Order no. | d | H | H1 | A | A1 | B | E | S | V | SW | Weight | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] ±0.02 | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [kg] | |||
WAS-08 | 8 | 27 | 15 | 32 | 16 | 10 | 25 | 4.5 | 5 | 2,5 | 0.012 | 20.93 USD | |
WAS-12 | 12 | 35 | 20 | 42 | 20 | 12 | 32 | 5.5 | 5.5 | 3,0 | 0.023 | 21.49 USD | |
WAS-16 | 16 | 42 | 25 | 50 | 26 | 16 | 40 | 5.5 | 6.5 | 3,0 | 0.035 | 25.49 USD | |
WAS-20 | 20 | 50 | 30 | 60 | 32 | 20 | 45 | 5.5 | 8 | 4,0 | 0.067 | 27.71 USD | |
WAS-25 | 25 | 58 | 35 | 74 | 38 | 25 | 60 | 6.6 | 9 | 4,0 | 0.14 | 34.60 USD | |
WAS-30 | 30 | 68 | 40 | 84 | 45 | 28 | 68 | 9 | 10 | 5,0 | 0.2 | 42.65 USD | |
WAS-40 | 40 | 86 | 50 | 108 | 56 | 32 | 86 | 11 | 12 | 6,0 | 0.48 | 58.87 USD |