180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Bearing made from iglide® J
Dimensionally interchangeable with recirculating ball bushings
Secured by retaining clips (not included)
Designed as a press-fit part
Temperature range: -40°F to +194° F
Best with drylin® AWI shafting, case-hardened steel, 300 series stainless and others (call 888-803-1895 for assistance)
Shaft [inch]: |
|
Order no. | Shaft Ø | Tolerance bearing inner diameter | pmax. [lbs] dynamic P = 363 psi | pmax. [lbs] static P = 2538 psi | Weight | ||
---|---|---|---|---|---|---|---|
[Inch] | [Inch] | [g] | |||||
RJI-01-06 | 3/8 | 0.0010-0.0024 | 265 | 1855 | 3 | 6.72 USD | |
RJI-01-08 | 1/2 | 0.0013-0.0030 | 505 | 3535 | 8.8 | 7.91 USD | |
RJI-01-10 | 5/8 | 0.0013-0.0030 | 755 | 5285 | 17.4 | 8.57 USD | |
RJI-01-12 | 3/4 | 0.0016-0.0036 | 982 | 6877 | 22.2 | 9.62 USD | |
RJI-01-16 | 1 | 0.0016-0.0036 | 1815 | 12705 | 42.5 | 14.62 USD | |
RJI-01-20 | 1-1/4 | 0.0020-0.0044 | 2645 | 18515 | 81.1 | 18.19 USD | |
RJI-01-24 | 1-1/2 | 0.0020-0.0044 | 3630 | 25410 | 127.1 | 26.10 USD |
Tolerance according to igus® test method
Order no. | d1 | d2 | B | B1 | s | dn |
---|---|---|---|---|---|---|
[Inch] | [Inch] | [Inch] | [Inch] | [Inch] | [Inch] | |
RJI-01-06 | 3/8 | 0.6250 | 0.875 | 0.689 | 0.041 | 0.587 |
RJI-01-08 | 1/2 | 0.8750 | 1.25 | 1.0125 | 0.048 | 0.82 |
RJI-01-10 | 5/8 | 1.1250 | 1.5 | 1.095 | 0.058 | 1.06 |
RJI-01-12 | 3/4 | 1.2500 | 1.625 | 1.25 | 0.058 | 1.177 |
RJI-01-16 | 1 | 1.5625 | 2.25 | 1.864 | 0.07 | 1.471 |
RJI-01-20 | 1-1/4 | 2.0000 | 2.625 | 1.984 | 0.07 | 1.889 |
RJI-01-24 | 1-1/2 | 2.3750 | 3 | 2.39 | 0.089 | 2.241 |