180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Flange housing made from anodized aluminum, round or square flange
Liner JUI-02-xx made from iglide® J included as standard
Recommended tolerance for the shaft: h6-h10
d1 [inch]: |
|
Part no. | d1 | d2 ISO h7 |
d3 | dt | B | Bf | ts | db | ds | ||
---|---|---|---|---|---|---|---|---|---|---|---|
FJUIT-01-12 | 3/4 | 1.26 | 2,126 | 1.693 | 3.15 | 0.433 | 0.203 | 0.219 | 0,343 | 94.51 USD | |
FJUIT-01-16 | 1 | 1.575 | 2,441 | 2000 | 4.41 | 0.433 | 0.203 | 0.219 | 0,343 | 135.01 USD |
Tolerance according to igus® proof method