Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® R - Compact bushing RJ260(U)M-02, mm, low cost

Special features

Low-cost linear plain bearing, dimensions compatible with compact ball bearing

2 options: RJ260M (with smooth inner contour) and RJ260UM (grooved structure)

Material: iglide® J260

Axial safety and installation by press fit in housing bore H7

Recommended tolerance for the shaft: h6-h10



Compact linear plain bearing RJUM-02, mm

Shaft:

 

Dimensions [mm]

Order no. Shaft
Ø
Tolerance
bearing inner
diameter
d2 B C
Chamfer
F max. [N]
dynamic
P = 5 MPa
F max. [N]
static
P = 35 MPa
Weight    
  [mm] [mm] [mm] [mm] [mm]     [g]    
Ready to ship in 24 hours RJ260UM-02-12 12 0.035-0.080 19 28 1,5x15° 420 2940 6.2 6.58 USD Add to shopping cart
Ready to ship within 12 working days RJ260UM-02-16 16 0.035-0.080 24 30 1,5x15° 600 4200 9.7 6.75 USD Add to shopping cart
Ready to ship in 24 hours RJ260UM-02-20 20 0.040-0.095 28 30 2,0x15° 750 5250 11.7 10.70 USD Add to shopping cart
Ready to ship in 24 hours RJ260UM-02-25 25 0.040-0.095 35 40 2,0x15° 1250 8750 22.8 13.57 USD Add to shopping cart
Ready to ship in 24 hours RJ260M-02-12 12 0.035-0.080 19 28 1,5x15° 420 2940 6.2 6.58 USD Add to shopping cart
Ready to ship in 24 hours RJ260M-02-16 16 0.035-0.080 24 30 1,5x15° 600 2400 9.7 9.86 USD Add to shopping cart
Ready to ship in 24 hours RJ260M-02-20 20 0.040-0.095 28 30 2,0x15° 750 5250 11.7 10.70 USD Add to shopping cart
Ready to ship within 12 working days RJ260M-02-25 25 0.040-0.095 35 40 2,0x15° 1250 8750 22.8 13.57 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Tolerance according to igus® test method
UM -> Grooved structure
M ->Smooth contour


Ready to ship in 24 hours
Ready to ship within 12 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH