180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
The recommended shaft material for all linear plain bearings made of iglide® J and iglide® J200
Delivered off the shelf
Material: Aluminum
Hardness: 75 HB
Surface: hard anodized
Dia. [mm]: |
|
Order no. | Design | Outer
diameter |
Tolerance | Wall thickness | Inner
diameter |
max. length | Weight | Price / m | |
---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [kg/m] | Plus cutting costs | ||||
AWM-06 | Solid | 6 | 0 | 0 | 3000 | 0.08 | 37.28 USD | ||
AWM-08 | Solid | 8 | 0 | 0 | 3000 | 0.144 | 40.82 USD | ||
AWM-10 | Solid | 10 | 0 | 0 | 3000 | 0.218 | 45.96 USD | ||
AWM-12 | Solid | 12 | 0 | 0 | 3000 | 0.323 | 54.59 USD | ||
AWM-16 | Solid | 16 | 0 | 0 | 3000 | 0.573 | 75.24 USD | ||
AWM-20 | Solid | 20 | 0 | 0 | 3000 | 0.896 | 86.99 USD | ||
AWMR-20 | Tube | 20 | 2 | 16 | 3000 | 0.32 | 91.59 USD | ||
AWM-25 | Solid | 25 | 0 | 0 | 3000 | 1.144 | 100.60 USD | ||
AWMR-25 | Tube | 25 | 3 | 19 | 3000 | 0.59 | 133.83 USD | ||
AWM-30 | Hollow | 30 | 7.5 | 15 | 3000 | 1.48 | 120.42 USD | ||
AWMV-30 | Hollow | 30 | 0 | 0 | 3000 | 1.9 | Upon request | ||
AWMV-40 | Hollow | 40 | 0 | 0 | 3000 | 3.4 | Upon request | ||
AWM-40 | Hollow | 40 | 10 | 20 | 3000 | 2.63 | 191.58 USD | ||
AWM-50 | Hollow | 50 | 11 | 28 | 3000 | 3.75 | 237.88 USD |