180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Open, anodized aluminum housing
Liner JUI-01 made from iglide® J contained according to standard tolerances
Can be fitted with T500 liner material for temperatures up to 356°F
dia. Shaft [inch]: |
|
Part no. | Nom. Size |
A | B | C | E | F | G | H | J | K | M | O | P | R | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[Inch] | ±0.001 | ±0.010 | ±0.010 | Bolt Hole | ||||||||||||
OJUI-11-08 | 1/2 | 0.687 | 2 | 1.125 | 1.688 | 1 | 1.375 | 0.25 | 1.688 | 1.25 | 0.046 | 0.931 | 0.313 | 61.54 USD | ||
OJUI-11-10 | 5/8 | 0.875 | 2.5 | 1.438 | 2.125 | 1.125 | 1.75 | 0.281 | 1.938 | 1.5 | 0.056 | 1.197 | 0.375 | 64.41 USD | ||
OJUI-11-12 | 3/4 | 0.937 | 2.75 | 1.563 | 2.375 | 1.25 | 1.875 | 0.313 | 2.063 | 1.625 | 0.056 | 1.33 | 0.438 | 69.29 USD | ||
OJUI-11-16 | 1 | 1.187 | 3.25 | 1.938 | 2.875 | 1.75 | 2.375 | 0.375 | 2.813 | 2.25 | 0.068 | 1.671 | 0.563 | 95.80 USD | ||
OJUI-11-20 | 1-1/4 | 1.5 | 4 | 2.5 | 3.5 | 2 | 3 | 0.438 | 3.625 | 2.625 | 0.068 | 2.122 | 0.625 | 117.67 USD | ||
OJUI-11-24 | 1-1/2 | 1.75 | 4.75 | 2.875 | 4.125 | 2.5 | 3.5 | 0.5 | 4 | 3 | 0.086 | 2.519 | 0.75 | 158.12 USD | ||
OJUI-11-32 | 2 | 2.125 | 6 | 3.625 | 5.25 | 3.25 | 4.5 | 0.625 | 5 | 4 | 0.103 | 3.182 | 1 | 236.01 USD |
Tolerance according to igus® test method
dia. Shaft [inch]: |
|
Part no. | Nom. Size |
A | B | C | E | F | G | H | J | K | M | O | P | R | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[Inch] | ±0.001 | ±0.010 | ±0.010 | Bolt Hole | ||||||||||||
OJUI-31-08 | 1/2 | 0.687 | 2 | 1.125 | 1.688 | 1 | 0.25 | 1.688 | 1.25 | 0.046 | 0.931 | 0.313 | 61.54 USD | |||
OJUI-31-10 | 5/8 | 0.875 | 2.5 | 1.438 | 2.125 | 1.125 | 0.281 | 1.938 | 1.5 | 0.056 | 1.197 | 0.375 | Upon request | |||
OJUI-31-12 | 3/4 | 0.937 | 2.75 | 1.563 | 2.375 | 1.25 | 0.313 | 2.063 | 1.625 | 0.056 | 1.33 | 0.438 | 69.29 USD | |||
OJUI-31-16 | 1 | 1.187 | 3.25 | 1.938 | 2.875 | 1.75 | 0.375 | 2.813 | 2.25 | 0.068 | 1.671 | 0.563 | 95.80 USD | |||
OJUI-31-20 | 1-1/4 | 1.5 | 4 | 2.5 | 3.5 | 2 | 0.438 | 3.625 | 2.625 | 0.068 | 2.122 | 0.625 | 91.52 USD | |||
OJUI-31-24 | 1-1/2 | 1.75 | 4.75 | 2.875 | 4.125 | 2.5 | 0.5 | 4 | 3 | 0.086 | 2.519 | 0.75 | 158.12 USD | |||
OJUI-31-32 | 2 | 2.125 | 6 | 3.625 | 5.25 | 3.25 | 0.625 | 5 | 4 | 0.103 | 3.182 | 1 | 114.97 USD |
Tolerance according to igus® test method