180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Stainless steel shafts and leadscrew in iglide® T500 bearing material
Carriage and traverses made of anodized aluminum
Absolute self-lubricating
Available as HTS – Standard; HTSC – the flexible, ideal for two carriages; HTS-XY – the XY-table version
Part. No. | Max.
stroke length |
Aluminum shaft | Steel shaft | max. stat.
load |
|||||
---|---|---|---|---|---|---|---|---|---|
Weight [kg] | additional
(pro 100 mm) [kg] | Weight [kg] | additional
(pro 100 mm) [kg] | Axial [N] | Radial [N] | ||||
HTS-12-EWM-HTX | 750 | 0.739 | 0 | 1.3 | 0.134 | 157.5 | 630 | 261.15 USD | |
SHT-20-EWM-HTX | 1000 | 2.151 | 0.01 | 3.9 | 0.403 | 360 | 1440 | 477.93 USD |
Order no. | A
-0,3 |
Al
-0,3 |
H | E1
±0,15 |
E2
±0,15 |
E3
±0,15 |
l | R | f | lt
±0,1 |
tk | ts |
---|---|---|---|---|---|---|---|---|---|---|---|---|
HTS-12-EWM-HTX | 3.35 | 3.35 | 1.34 | 2.76 | 2.87 | 73 | 5.71 | 1.65 | 0.08 | 1.18 | 0.43 | 0.26 |
SHT-20-EWM-HTX | 5.12 | 5.12 | 1.89 | 4.25 | 4.53 | 115 | 7.95 | 2.83 | 0.08 | 1.42 | 0.59 | 0.35 |
Part. No. | tg | kt | s | sk | sg | kq | d | T | l2 | d2 | ha |
---|---|---|---|---|---|---|---|---|---|---|---|
±0,1 | standard | ||||||||||
HTS-12-EWM-HTX | M8 | 0.25 | 0.25 | 0.39 | M6 | 0.24 | 0.47 | TR10x2 | 0.67 | TR10x2 | 0.71 |
SHT-20-EWM-HTX | M10 | 0.34 | 0.25 | 0.43 | M8 | 0.28 | 0.79 | TR18x4 | 1.02 | 12 h9 | 0.91 |
*TR 10 x 2 with tapered-off spindle end