Live front loader test

Climatic influence as in practice

Located in the 29,600 square foot igus® test laboratory, the front loader test rig continuously operates under real-world conditions.
The goal of the test rig is to assess various plain bearing and shaft combinations for agricultural and construction machines.
 
Each test is conducted to directly compare the shaft and bearing combinations. iglide® materials are tested on one side, and metallic bearings are tested on the other. This allows the experts to compare existing customer solutions (steel bushings, metal-rolled bearings with Teflon coating, bronze bearings, etc.) with maintenance-free iglide® bearings in an operating application.
 
The test results are not only relevant for front loaders, but can also be applied to other applications that handle heavy loads. Generally, similar parameters can be found in all applications driven by a hydraulic cylinder.
 
Upon request, igus® tests plain bearings in desired applications for customers. More test rigs are available to match customer applications as close as possible.

iglide® Q290

Self-lubricating, handles high loads, compatible with several shafts.

Product overview of iglide®

Self-lubricating and maintenance-free iglide® plain bearings.

Basic data of the test rig:

Tank Volume flow rate Operating pressure Motor Control system
300 l 66 l/min 220 bar max. 11 kW PLC controlled with 10" touch display

Various modes possible

Drives Vibration operation Max. load Vmax
Single trip Simple 500 kg (freely selectable) 4 cycl. /min at full pivot
Single trip combined Multiple
Synchronous drive

Previous test results
 

Front loader test P1 P2 P3

P1

Pivot angle: 55°
Load: 3,191 psi

P2

Pivot angle: 48°
Load: 4,279 psi

P3

Pivot angle: 7°
Load: 4,279 psi

Front loader test rig

Wear pivoting; single drive mode;

Bearing point P1 Bearing point P1:
Pivot angle: 55°; Load: 3,191 psi

Test results:

The low wear rate is due to the combination of the plain bearing material iglide® Z with a hard-chromed CF53 shaft. The iglide® Q290 material offers a cost-effective, 100 percent corrosion-free solution in combination with a 304 stainless steel shaft.
 
The test with the lubricated steel bearing was ended early, as the system began to fail.
Bearing point P1
Bearing point P1

Front loader test rig

Wear pivoting; single drive mode;

Bearing point P2 Bearing point P2:
Pivot angle: 48°; Load: 4,279 psi

Test results:

The iglide® J material shows consistently successful results, and has the lowest permissible surface pressure of all the materials tested. Evidently, seeming more “tough” (metallic bearings) does not correlate to wear resistance. The test “bearing point P1” using a lubricated steel bearing was also unsuccessful.
 
The images of iglide® Z on hard-chromed shafts shows no evidence of damage or wear.
Bearing point P2
Bearing point P2

Front loader test rig

Wear pivoting; single drive mode;

Bearing point P3 Bearing point P3:
Pivot angle: 7°; Load: 4,279 psi

Test results:

Although the sliding path is low due to the 7 degree pivot angle, the lubricated steel bushings failed and the test discontinued early. This could have been caused by the need for extra lubrication at smaller pivot angles. igus® will examine this in further tests.
Bearing point P3
Bearing point P3
Request for more Information on the test

 

Your data

Please always complete the fields marked *.

Company*
Phone
First name*
Email*
Last name*
We need your postal code and country so that we can forward your requests to the right contact person
 
Postal code*
 

If you would like to request catalogs or samples then please complete your address here.

City
Street
State
 

Yes, I would like to be included on the igus® Newsletter list.

I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH