180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Drive for sealing bar
bag folder
Format adjustment on bag width
Adjustment from outside possible (no gripping into the machine, no fixation with a screw)
Repeat accuracy
Customized solution (assembling between machine walls or on-table)
Ready-made solution saves time and money
Stainless steel spindel possible
More wear-resistant than ball bearing, JUM by temperatures till 90°C, XUM by temperatures upper 90°C
Soft stainless steel shafts possible
Resistant to chemicals
Application under the most adverse conditions possible
Adjustment from outside possible (no gripping into the machine, no fixation with a screw)
Repeat accuracy
Customized solution (assembling between machine walls or on-table)
Ready-made solution saves time and money
Stainless steel spindel possible
Temperatures up to 80°C are possible
Lubricant free
cost effective
Complete system from one source
Maintenance-free solution
Complete system saves time
cost effective
Wear resistant even in dirty environment
No lubrication
Application under the most adverse conditions possible
Short and fast strokes possible
Maintenance-free = No production contamination through lubricants
No damages to the shaft
Corrosion resistant
Pivoting movement possible on soft stainless steel shafts
Resistant to chemicals (cleaning process)
High wear resistance
Vibration dampening means noise reduction