Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Vaughan

Ontario L4K 5W4

+1 905 7608448
+1 905 7608688

Clean, quiet and cost-effective solutions for the printing industry in 24h.

The term 'printing technology' refers to numerous methods of duplicating masters and templates. In the same way, igus® motion plastics® refer to numerous tribologically optimized plastic products, which helps you to reduce the cost of your equipment and increase its service life. Whether this is due to the absence of no external lubrication and maintenance or due to fail-safe cables and optimum cable guidance. From our range of 100,000 modular products, we always offer the right solution whatever the requirements are. Extremely low-vibration energy guides for very high acceleration rates, abrasion-resistant and confirmed to be in account with IPA DIN EN ISO Class 1, super-quiet from 32 dB(A), very high data rates CAT7, 600 MHz and a cable guarantee against failure for 36 months .

Benefits:

  • Lubrication and maintenance-free
  • Insensitivity to print dusting powder and paper dust
  • Vibration dampening
  • Quiet (32 dB(A))
  • Corrosion-resistant
  • Available from stock

printer

Products for print technology:

Energy chains suitable for cleanrooms

e-chains for cleanrooms

  • Extremely quiet and low-vibration
  • Weight saving of approximately 30%
  • Cost-effective

View our e-chains

Cables suitable for cleanrooms

cables for cleanrooms

  • Highly flexible cables
  • For high speeds and accelerations
  • 36-month guarantee

Visit the chainflex shop

Linear guides suitable for cleanrooms

Linear guides cleanroom

  • High strength
  • Easy installation, maintenance-free
  • Resistant to dirt due to dry operation

Shop drylin® W Linear Guide Rails

iglide G plain bearings

iglide G plain bearings

  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective

Shop iglide G bearings

xiros polymer ball bearing

xiros

  • Up to 40% cheaper and 60% lighter
  • 100% self-lubricating
  • Temperature-resistant from -40 to +80°C

Shop xiros radial ball bearings

igubal spherical bearings

igubal spherical bearings

  • Up to 80% lighter than metal bearings
  • Low-friction dry operation
  • Resistant to dust and dirt

Shop igubal rod ends & bearings

igus products in use in print technology