Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Sound pressure level comparison: E61-29 is the favorite for particularly quiet operation

In many industries, an ever greater significance is ascribed to the sound pressure level of machines. Thus the individual machine elements, also including energy chains, for example, are selected with due consideration of this aspect. Consequently, igus® has now conducted tests to determine which energy chains of the series E6-29 and E61-29 are most suitable for applications where there is sensitivity to the sound pressure level.
 
For this, both chains were moved at 3.3, 6.6, 13.1 and 19.7 ft/s by a tester wearing head hones in accordance with a clock generator.
Sound pressure level test with E6

E6-1 Sound pressure level test 3.3 ft/s: 32 dB(A)
6.6 ft/s: 36 dB(A)
13.1 ft/s: 44 dB(A)
19.7 ft/s: 57 dB(A)

Result:

Compared with E6-29-070-055-0, the E61-20-070-055-0 produces less noise at the same speed.

System E6 - overview

System E6 cable carriers are extremely quiet and offer a long life cycle.

E6 applications

System E6 cable carriers are wear resistant and extremely low noise.

Further information

Test laboratory for energy chains

More than three billion test cycles per year are carried out at a total of 180 testing stations.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH