180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Machine tools
Applications in the chip sector
Everywhere that a gliding application is not recommended
For series | Inner width Bi [mm] | Bending radius R [mm] | Part No. horizontal trough with Guidelok | ||
---|---|---|---|---|---|
E4.56 / R4.56 | 50 - 600 | 150,175,200,250,300 | 907.645.Bi.R.LLLL/FFFF | Inquiry | |
E4.80 / R4.80 | 50 - 600 | 150,175,200,250,300 | 907.645.Bi.R.LLLL/FFFF | Inquiry | |
E4.112 / R4.112 | 50 - 500 | 200,250,300 | 907.645.Bi.R.LLLL/FFFF | Inquiry | |
E4.56 / R4.56 | 200 - 600 | 350,400,450,500 | 907.837.Bi.R.LLLL/FFFF | Inquiry | |
E4.80 / R4.80 | 200 - 600 | 350,400,450,500 | 907.837.Bi.R.LLLL/FFFF | Inquiry | |
E4.112 / R4.112 | 200 - 600 | 350,400,450,500 | 907.837.Bi.R.LLLL/FFFF | Inquiry | |
LLLL=Total length FFFF=Field length (standard 2000mm) Possible for many further series (widths and radii), thanks to the modular system |