180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
e-chain® weight (3838CR.20.250.0) | 2.77 kg/m |
Filling with 3 motor cables CF34 and 1 control cable CF9 | 4.203 kg/m |
Chain length | axial feed, 30m (equates to 60m travel distance) |
Coefficient of friction µ | 0.1 |
Acceleration a | 2 m/s² |
Speed v | 4 m/s |
Mass of e-chain system® | 209.19 kg |
Necessary pull/thrust force to move the e-chain system® | 623.6 N |
Necessary max. power to move the e-chain system® | 2.49 kW |
Reduction in the power required: | approx. 59% |