Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

EF2-21 Series with "iFlip" hinge – rugged, one-piece, and low cost in one

Series EF2.21
Series EF2-21 with "iFlip" hinges, the injection molded igus® hinges made of reinforced plastic. Since the same reinforced material is used throughout, this new E2 series is very strong, and due to the one-piece construction, also very inexpensive.

Fast opening and closing

One-piece design saves assembly time

Inexpensive, light and strong

Detente on the crossbars for side mounted applications


Typical applications:General mechanical engineering

Delivery program:

Order number Internal height Inner width Outer height External width Bending Radius    
  hi Bi ha Ba R    
Ready to ship in 24 hours EF2-21-025-035-0 0.83 0.98 1.1 1.52 1.38 15.02 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Mounting Brackets Polymer - pivoting

Order number For inner width    
       
Ready to ship in 24 hours 14025-34PZ 9.78 USD Add to shopping cart
Ready to ship within 2 working days 14025-34PZ-A1 9.78 USD Add to shopping cart
Ready to ship within 2 working days 14025-34PZ-A2 9.78 USD Add to shopping cart
Ready to ship within 2 working days 14025-34PZ-A3 9.78 USD Add to shopping cart
Ready to ship within 2 working days 14025-34PZ-A4 9.78 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Mounting Brackets Polymer - locking

Order number For inner width    
       
Ready to ship in 24 hours 14025-12PZ 9.78 USD Add to shopping cart
Ready to ship within 2 working days 14025-12PZ-A1 9.78 USD Add to shopping cart
Ready to ship within 2 working days 14025-12PZ-A2 9.78 USD Add to shopping cart
Ready to ship within 2 working days 14025-12PZ-A3 9.78 USD Add to shopping cart
Ready to ship within 2 working days 14025-12PZ-A4 9.78 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Interior separation

Order number Type    
       
21.1 Separator wide base, unassembled    Order
21.1.1 Separator wide base, assembled    Order
21.2 Separator, narrow head, unassembled    Order
21.2.1 Separator, narrow head, assembled    Order
21.3 Separator, narrow, unassembled    Order
21.3.1 Separator, narrow, assembled    Order
21.4 Asymmetric separator, unassembled    Order
21.4.1 Asymmetric separator, assembled    Order
21.5 Locking separator, unassembled    Order
21.5.1 Locking separator, assembled    Order
21.1.Z Strain relief separator, unassembled    Order
21.1.Z.1 Strain relief separator, assembled    Order
 

Before:

Pivoting hinges Series 14 – Film hinge, 20 mm inner height

Before:

Pivoting hinges made of soft material. Practical, but have strength limitations.

Now:

reinforced film hinge EF2-21 – reinforced film hinge, 21 mm inner height

Now:

Chain link and hinge made of fiber-reinforced material. High strength and easy to open.
Molded film hinge Molded film hinge made of reinforced material
EF2-21 swivelable Molded crossbars can be opened back fully allowing easy cable installation
*Fill weights compared to serie 14

Ready to ship in 24 hours
Ready to ship within 2 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH