Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

The E4.1L Energy Chain Follows Lean Process & Cuts Assembly Time by 80%

Optimize your assembly processes with igus® energy chains and the new, unique interior separation product range for the E4.1L series

Due to the new improved separator systems 38.11 and 48.11, individual interior separation of the energy chain becomes even easier, reducing assembly and harnessing times. If vertical interior cable separation is required, the shelves are inserted into the new separator, which can then be closed by folding the pivoted crossbar shut to prevent the shelf from falling out. The rounded edges of the crossbars and separators of the chain also ensure a long service life for cables and hoses.
 

Reduce assembly and harnessing time due to:

  • Easy accessibility of the entire interior space
  • Easy accessibility from both sides
  • The unique interior separation system
  • Fast opening mechanism
Go to the E4.1L Shop
E4.1L

Simple assembly of e-chains: E4.48L vs. E4.42

Watch the video to see how quickly and easily the E4.1L can be assembled compared to a standard e-chain®. Whereas the elements of the interior separation system of the E4.1 series have to be joined together individually, the separators of the E4.1L series can be assembled first, after which the shelves can be inserted. This procedure reduces your assembly time by up to 80%, meaning your specialist personnel can use this time for other, more important tasks.

In addition to shortening the assembly time, the new separator also has advantages when it comes to maintenance. Cables that have already harnessed with connectors, even with large connector diameters, can now be easily replaced. It is now only necessary to open the crossbars and remove the shelves and then you can replace any of the cables.

E2.1 micro

The series E2(i). 10 and E2(i). 15 are small two-section energy chains that can be opened quickly and easily with the specially developed e-chain® opener. The interior separation product range is easy to assemble.

E-Z chain®

The E-Z chain® offers a very high price/performance ratio. It comprises just one part per link, which is why the energy chain is so easy to assemble. Filling this series with cables is very easy in that the elastic material igumid NB makes it easy to move the wings for unhindered insertion of the cables. The series is available with wing crossbars along the inner or outer radius. The two types can be combined with each other.

Zipper

The zipper e-chains® are probably the fastest to open. The zipper function shortens the assembly times considerably. The zipper e-chains® are available as open and closed energy chains.

CFRIP®

50% time reduction when stripping chainflex® cables With just a few movements by hand, the jacket can be opened like a zipper to the desired length by simply pulling the special tear strip.

Browse interactive 3D models of various cable carriers and cables


Explore our innovative and interactive 3d model of this product. Experience different design elements and visualize concepts with unparalleled precision.  
Browse 3D Models
E4.1L

What does 'lean manufacturing' actually mean?

Making a system lean means that its individual components are ideally matched to each other, making it more slender. The aim is to avoid waste and, at the same time, increase efficiency. To achieve this, the system has to be considered from two viewpoints. On the one hand, from the customer's point of view, in order to fulfil his wishes and, on the other, from the company's point of view, in order to improve competitiveness and earnings. To comply with the lean manufacuring principle, igus® implements these properties in its energy chains in order to make time-saving assembly of energy chains possible, while also enabling fast and simple mounting and assembly of the cables.

Save more assembly time with harnessed systems in advance


Industrially harnessed energy chain systems direct from the manufacturer

Ready-to-connect readychain® modules with energy chains, cables, connectors, hoses, hydraulic elements, pneumatic components, steel parts, sensors, PLCs, bearings, linear guides and further machine components reduce the assembly time and effort to a minimum.

Request a free E4.1L sample now!

Order a free sample now and discover the benefits of the E4.1L, the energy chain that can be harnessed faster than any other!
Order a free sample now
E4.1L sample request


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH