180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Corrosion and seawater-resistant aluminum profile
Wear-reducing slide bar integrated as a standard
Built-in silencer profile means e-chain® runs quietly
Simple assembly on flexible-width C-profiles with basic clamping shoe
e-chain® easily connects to support trough with plastic fixed end modules
Open design principle so debris can fall through the trough; if a closed bottom is required, it can be integrated as an option
Part No. | Trough height | ||
---|---|---|---|
9AT-35-SLA-1000 | 1.38 | 83.79 USD | |
9AT-35-SLA-2000 | 1.38 | 192.12 USD |
Part No. | Trough width | Trough height | ||
---|---|---|---|---|
960AT-30-100 | 3.94 | 1.38 | 14.08 USD | |
960AT-30-125 | 4.92 | 1.38 | 14.29 USD | |
960AT-30-150 | 5.91 | 1.38 | 15.66 USD | |
960AT-30-200 | 7.87 | 1.38 | 16.17 USD | |
960AT-30-250 | 9.84 | 1.38 | 17.47 USD | |
960AT-30-300 | 11.81 | 1.38 | 12.42 USD |
The installation kits can also be ordered with a C-profile of stainless steel (Part No. ending E).
Please specify this information in your request.