Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

50 years of igus® – 50 years Motion Plastics®

High-performance Motion Plastics®

What started in 1964 in a Cologne backyard with a single injection-molder has 50 years later become a specialist for Motion Plastics® worldwide. Today, igus® is the world’s market leader for plastic bearings and energy chains with branch offices in 35 countries.
The Blase family in front of the garage where the igus® story began
Current view of the flexible igus® factory, Cologne, Germany The flexible igus® factory in Cologne - by Nicholas Grimshaw

iglide® on Tour

igus® demonstrates the performance capabilities of tribo-optimized plastics with its "iglide® on tour" trip around the world. A compact car with 56 plain bearings on board is stepping up to the challenge and shows customers world-wide the options with Motion Plastics®…

114 new products presented during the anniversary year

Celebrating its 50th anniversary, igus® demonstrated its capabilities for innovation with the release of the world’s first tribo-filament for 3D printers, the affordable and flexible robolink® D, and the readychain® Speed pre-harnessed, clip-on cable carriers.
New Product tour with Artur Peplinski, Head of International Group Development & Marketing

Applications

vector award

Modern plastic energy supply chains are the lifeline of mechanical engineering and automation. The vector award would like to distinguish daring applications in energy supply. These can be implemented with versatile energy chains and cables.

manus® award

The competition recognizes bold applications with plastic plain bearings that stand out based on their technical and economic efficiency and creativity. manus® symbolizes the courage and drive to explore new ways in bearing technology.

50 years of igus® / 43 years of e-chains®

the-chain ... moving energy made easy - 50 years of igus® / 43 years of e-chains®.

50 years of igus® / 30 years of iglide®

From the simple plastic bearing to high-tech machine element - 50 years of igus® / 30 years of iglide®.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH