180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
The 41,000 sq. ft. igus® test facility- the largest in the industry- is where chainflex® innovations are born. It is here where two billion test cycles occur annually to extend service life, eliminate maintenance, reduce costs and optimize overall performance of the cables. Individual cables, complete systems and even customer applications, upon request, are tested under real-world conditions. Factors including travel directions, torsion and abrasion-resistance are also examined.
As a baseline, igus® primarily assesses 4 different types of tests with the objective of providing the best possible chainflex® cable:
1) Material tests on conductors, insulation and jackets
2) Inspections on new superstructures, manufacturing processes and other related impacts on durability
3) In-process quality tests according to certain selection algorithms
4) Long-term service life tests to determine actual maximum service life before failure is detected
CF113 data cable lasts more than 65 million strokes at a bending radius of 48 mm.
CF11.D chainflex® measurement system cable lasts more than 66 million strokes at a bending radius of 75 mm.
CF21 servo cable lasts more than 53 million strokes at 20% under-bending.
Robot FOC CFROBOT5.501 glass fiber cable withstands more than 28 million cycles at +/- 180°/ft torsion.
Control cable CF5.10.25 survives more than 41 million double strokes with 25% lower bending.
Bus cable CFBUS.045 has withstood more than 76 million double strokes in the endurance test.
Control cable CF98.05.04 survives more than 138 million double strokes at a radius of 18 mm (3.2 x d).
Thermal compensation cable CFTHERMO.K001 lasts more than 97 million strokes at a 1.89 in (48 mm) radius.
Fibre-optic cable CFLG.2LB lasts more than 50 million strokes at a bending factor of 4.2 x d.
TPE control cable lasts >700,000 cycles on 2.36 in (60 mm) guide roller – without corkscrew.
Ethernet cable for extreme demands – flawless data transmission at 656.2 lbs (2,919 N) – 15,000% more than called for in the DIN standard.
TPE control cable with special alloy conductor for extreme demands – >2,000,000 cycles on 1.57 in (40 mm) guide roller – without core fracture.
World premiere: 40% lighter in E-Chains®
Endurance test: igus® is testing the limits of CAT7 cables
Chainflex® guarantee for robot cable demonstrated in chain twisted by +/- 180°
Find the perfect cable for you by inputing
the requirments of your application
See how many cycles you can expect from
chainflex® cables on your machine
Monday to Friday from 8 am - 5 pm
24h