Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

British Engineer Uses 3D-Printed Parts to Design ‘The World’s Most Technologically Advanced Pianos’

When pianos are built traditionally, most of their parts are made of wood. To counteract the susceptibility of wood to changing humidity or air temperature, Phoenix Pianos, led by Richard Dain, developed the D3D hammer system. The reworked version of the hammer mechanism, which is responsible for generating sound, is made almost exclusively of carbon fibre fabric and plastic. The tribologically optimised iglide i3 high-performance polymer was used for the moving and the fixed parts of the hammer flange. The laser sintered hammers allow precise replication of the original parts, improve sound properties, extend service life, and reduce maintenance cost and effort.
Application Overview:
  • What was needed: Components for a piano hammer flange
  • Manufacturing method: Selective laser sintering with laser sintering powder
  • Requirements: Low-friction, wear-resistant parts that fit precisely
  • Material: iglide i3
  • Industry: Music
  • Success through collaboration: Cost-effective manufacture of customised functional parts, improved resistance to moisture and temperature, durability
Shop iglide® I3-PL, SLS powder
Hammer flanges made of iglide® I3-PL with metal pin
Hammer flanges made of iglide® I3-PL with metal pin

Problem:

Wood is the construction material that has been central to traditional piano-building for centuries. The hammer mechanism used to strike the piano strings requires especially great precision and therefore a great deal of maintenance. Wood's susceptibility at high temperature and humidity is one of the many reasons why the head of Phoenix Pianos, a British company, was looking for a more resistant alternative. But any alternative materials must fulfil the existing requirements of delicate parts that fit into the mechanism precisely and operate with little friction. The parts are also subjected to a great many key depressions, which causes wear.

Solution:

For the hammer flange, which consists of a moving part and a part that is fixed to the piano, igus created a prototype using additive procedures. Instead of wood, iglide i3 was used for the parts. It is a wear-resistant laser sintering polymer with optimized sliding properties and meets the piano-building temperature and humidity requirements. At the same time, 3D printing allows quick production of identical parts. Regular re-adjustment to avoid off-key notes can be reduced to a minimum. iglide i3's color, which resembles that of ivory, rounds off the functional parts and prevents the fact that plastic has been used in classic piano-building from being obvious.

Traditional piano-building, modern components

The mechanism the pianist uses to create sound on the piano is, in principle, a simple one. The interior of the piano has one string per key. Each press of a piano key triggers a mechanism that causes a hammer attached to a shank to strike the associated string. In traditional piano-building, the material used for the fixed parts of this hammer mechanism is hornbeam. But wood is sensitive to changes in temperature and humidity, and this affects the piano's sound. The piano must therefore be regularly tuned and maintained.

For Richard Dain, who heads Phoenix Pianos, that was a good reason to rework the hammer mechanism. As an engineer and amateur pianist, he set himself the goal of replacing the sensitive wooden parts with more resistant materials without sacrificing sound quality. He replaced the hammer mechanism's shank with a complex carbon fibre fabric that is very strong while remaining lightweight. The uniformity and low weight allow first-class, climate-resistant performance. For the remaining parts of the hammer flange, which consists of a fixed and a moving element, Dain worked with the igus GmbH 3D printing team.
D3D hammer system b/w

Large material selection at igus


D3D hammer system

The collaboration of Richard Dain with the igus GmbH 3D printing team resulted in the D3D hammer system, in which each wooden part is replaced with a polymer one. Laser sintering allowed quick creation and testing of a prototype for the hammer flange. The advantage of the procedure is the level of detail in the shape of the printed components. Dain quickly settled on iglide i3, a polymer developed specifically for laser sintering.

The new iglide hammer mechanism components are especially wear-resistant and promise durable, consistent mechanical performance. The flange components are connected to a metal pin that, in conjunction with the iglidur polymers, exhibits an especially low coefficient of friction.
 
The system also proved its effectiveness in a practical test: pianists compare the change to switching from a Model T Ford to a Ferrari. After initial familiarisation, they are able to perform better with less effort and establish a completely new relationship with the instrument.  

iglide i3 – innovative 3D printed polymer for proven mechanics

The iglide i3 laser sintering material ensured that the requirements of the new hammer flange were met, if not exceeded. The polymer's high wear resistance is designed precisely for sliding applications, and the material's stability keeps the components firm. The parts also fit perfectly and have up to 50 times the wear resistance of other plastics, ensuring consistent mechanical movement even after thousands of strikes.
iglide i3 exhibits great strength and resistance to changes in humidity and temperature, and Dain says that it might last longer than the piano in which it is installed. Since iglide polymers are enriched with solid lubricants, components made from them operate dry and require no lubrication or maintenance. The material's color, which resembles ivory, also supports the overall aesthetics of the hammer mechanism.
 
Manufacture of customized parts from iglide i3 takes only one to three days and is economical even for a single unit, since there are no tool or rework costs. Ordering is quick and simple with the online 3D printing service: the 3D model of the part needed can be uploaded via the browser window as a STEP file. The model, price and price graduation for each material and the manufacturing time are displayed immediately. The manufacturability of the component in the selected process is checked immediately and potential problem areas are marked. Printed parts can be smoothed, colored or machined as necessary.  
Richard Dain introduces the D3D hammer system
Richard Dain, Head of Phoenix Pianos

Discuss Your Project with a Custom Parts Expert

Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 965-2496 to discuss your project today!
Contact an Expert



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH