Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Vaughan

Ontario L4K 5W4

+1 905 7608448
+1 905 7608688

Spherical bearings

igubal® joint bearings are maintenance-free and lubricant-free bearing elements which are completely made of plastic. The joint bearings are easy to assemble, adapt to angular deviations and have already been able to replace special housings in many cases.
 
The igubal® series provides developers with a complete system of self-adjusting bearing elements: rod end bearings, clevis joints, flange bearings, spherical bearings and pillow block bearings.
 
igubal® joint bearings can be used without any problems even in difficult environments. In moist or wet environments, the bearings are corrosion resistant, and resistant to weak acids and alkalines. The operating temperature is from -86 °F to +392 °F. Resistance to dirt and dust is outstanding. Even under extreme  dirt accumulation they manage without gaskets.  

Products

Filter

System
Size

Number of products: 8

Adapter screw, PKRM, igubal®
  • Thread direction: right hand
  • Material: POM
  • Very lightweight
  • Absolutely corrosion-resistant
  • Designed for use with K dimensional series rod ends
  • Vibration dampening
  • Easy installation
from 7.58 USD/Pc.
Shop now
Adapter screw, PKLM, igubal®
  • Thread direction: left-hand
  • Material: POM
  • Very lightweight
  • Absolutely corrosion-resistant
  • Designed for use with K dimensional series rod ends
  • Vibration dampening
  • Easy installation
from 7.58 USD/Pc.
Shop now
igubal® AD-01-ESTM adapter for pillow block bearings
  • Same dimensions as metal pillow block bearings
  • Lightweight
  • For pillow block bearings of dimensional series E (ESTM, ESTM-GT)
  • Chemical and corrosion resistant
  • Fits directly
  • Space-saving
  • Same screws as traditional metal designs
Upon request
Shop now
Ball stud made of tribo-plastic with male thread, GZRM, igubal®
  • Direct connection for pneumatic cylinder and pneumatic springs
  • Easy installation
  • DIN connection size
  • Corrosion-resistant
Upon request
Shop now
Ball stud made of stainless steel with male thread, GZRM-ES, igubal®
  • Direct connection for pneumatic cylinder and pneumatic springs
  • Easy installation
  • DIN connection size
  • Corrosion-resistant
Upon request
Shop now