The selection of the country/region page can influence various factors such as price, shipping options and product availability.When switching pages, we will try to match the items in your shopping cart with those available for your country.Please check your shopping cart after switching, thank you!
The standard version among the Apiro gearboxes: the gearbox with drive pin enables a direct drive connection. Available gear ratios: 4:1, 32:1, 64:1, optionally also: 3:1, 5:1, 8:1, 16:1
With the help of the multi-functional profile, series connections of gears can be implemented, as spacings of elements or products can be regulated. This combination is often used for applications in the food or packaging industry.
This gearbox is particularly suitable for slewing ring applications, as it can be used also as a rotary axis. For example, it can be used in laboratory automation.
The coupling can be used to attach various shafts with a maximum diameter of 12 millimetres. An exemplary application is the adaptation to linear axes.
drygear apiro gearbox with manual clamp and position indicator •Manual adjustment and installation of complete gearbox unit ... •Accessories pivotable in four positions: 0°, 90°, 180°, 270° •Optionally also: 3:1, 5:1, 8:1, 16:1
The linear gearbox enables different strokes in the application and contains rack and pinion elements. It can be configured in different lengths, for example, for pusher applications.