Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
robolink® robotic
arms & components
Shop robolink® arms

Robotic Arms & Parts for Industrial Automation

robolink® DP is a 4 or 5-axis robotic arm featuring self-lubricating, maintenance-free plastic joints. It can be designed with or without our integrated control system. Other features include an optimized bearing support for each axis to reduce backlash, a payload up to 30N, cycle times from 6 seconds, and a reach up to 790mm. We offer robolink® DP in a small or large size as well as motor and drive encoders upon request. We can also customize a robotic arm using the components below to meet your specific application requirements.
If you're looking for even lower cost solutions that do not require as high speed and/or precision, consider robolink® DCI or DC, our "Legacy Series" robotic arms. It features the same self-lubricating plastic joints as robolink® DP and can be purchased as a complete robot or customized using our robolink® designer tool.

Applications/Industries
  • Material Handling & Assembly
  • Welding, Painting & Drilling
  • Automanufacturing
  • Pick and place
Download the robolink® DP Technical Data Sheet

Shop robolink® DP 4 or 5 DoF robotic arms

robolink DP
  • Payload up to 30N, Cycle times > 6s, Reach up to 790mm
  • Available as DPI version with integrated control system
  • Motor and drive encoders available upon request
  • Optimized bearing support for each axis to backlash
Shop robolink® DP

Looking to Speak with a Product Specialist?

Kevin Wright igus contact Whether you're interested in fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (905) 760-8448 to discuss your project today!
Contact a product specialist now

Shop robotic components

drygear® strain wave gear

strain wave gears
  • Compact design
  • Available transmission: 28:1
  • Standard motor option: Stepper motor NEMA11 or 17
  • INI-Kit for zero position optionally adaptable
  • Adaptor disc for flanging on grippers available
Browse drygear® strain wave gear

Robotic joints

worm gear joint
  • Slewing ring bearing (iglide® PRT) with plastic housing
  • The main component is a worm gear
  • Cables can be guided through the center hole
  • The joints can be ordered with or without motor

 
Browse robotic joints

Rotary Axis with Motor

rotary axis with motors
  • robolink® D robotic joint, symmetrical - with two PRT slewing ring bearings with direct drive
  • The main component is a worm gear, & cables can be guided through the center hole
  • Self-locking drive
  • Application horizontal on base plate
Shop Rotary Axis with Motor

Strain wave gears with motors

strain wave gears with motors
  • Installation size: 17 with NEMA17/flange dimension 42 mm
  • Optional motor connections: wire, connector, encoder and brake
Shop strain wave gears with motors

Gearbox with Cantilever Actuator

gearbox with cantilever axis
  • The linear gearbox enables different strokes in the application.   
  • Rack and pinion elements included.
  • Configurable in different lengths for sliding applications.
Shop Gearbox with Cantilever Actuator

Gearbox Joint with Motor

apiro gearbox with motor
  • Installation size: NEMA17/flange installation size 42mm
  • Holding torque: 0.5Nm
  • Nominal current: 1.80A
  • Motor connection:  Stranded wire
Shop Gearbox Joint with Motor

Engineer's Toolbox Resources

 
See more on the Engineer's Toolbox

Browse our legacy robolink® arms and more!

robolink® DCI

robolink DCI
  • 3.5" Touchscreen as easy control panel
  • Ultra compact – control cabinet no longer necessary
  • 1 digital in/out module with 4 inputs/outputs on 24 V level, up to 3 modules
Shop robolink® DCI

robolink® DC

robolink DC
  • 4 or 5 degrees of freedom
  • Motor encoder
  • INI kit
  • Reach: 600 or 750 mm
  • Payload: 1,000 or 3,000g
Shop robolink® DC

Browse all Low Cost Automation

LCA
  • Gantries & cartesian robots
  • Delta pick and place robots
  • Linear actuators
  • Electric linear actuators with motors
  • Multi-axis cable carriers for robots
Browse Low Cost Automation


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG