180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
The linear module starter range
Cost-effective due to injection molded shaft end supports and carriages
Silver anodized - cost-effective rail profiles
Self-lubricating and maintenance-free
Part No. | Max.stroke length | Weight | Max. static load capacity | ||||
---|---|---|---|---|---|---|---|
mm | kg | addit. (per 100 mm) [kg] |
radial [N] |
axial [N] |
|||
SLWP-0630-E | 300 | 0.15 | 0.08 | 50 | 50 | 92.00 USD | |
SLWP-1040-E | 500 | 0.3 | 0.1 | 50 | 50 | 99.50 USD |
Part no. | A | Al | H | E1 | E2 | E3 | I | hw | f | lt | tk | ts | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
-0,3 | -0,3 | ±0,2 | ±0,2 | ±0,15 | ±0,1 | |||||||||||
SLWP-0630-E | 54 | 60 | 20 | 40 | 45 | 51 | 100 | 18 | 1.5 | 20 | 11 | 6.6 | 92.00 USD | |||
SLWP-1040-E | 74 | 29 | 29 | 60 | 16 | 0 | 73 | 23.5 | 1.5 | 22 | 11 | 6.8 | 99.50 USD |
Part no. | kt | s | sk | d | T | l2 | d2 | ha | ||
---|---|---|---|---|---|---|---|---|---|---|
±0,1 | Standard | |||||||||
SLWP-0630-E | 8 | 5 | 6Kt M4 | 5 | TR8x1.5 | 15 | TR8x1,5 | 9.5 | 92.00 USD | |
SLWP-1040-E | 9 | 0 | 6Kt M4 | 7.5 | TR10x2 | 17 | TR10x2 | 14.5 | 99.50 USD |