Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

(800) 965-2496
+1 905 7608688
CA(EN)
iglide® 17 Standard Bearing Materials

Browse our 17 standard and most common iglide® plastic bearing materials

With 17 standard materials and over 1,300 bearings available in over 3,000 dimensions, the iglide® standard range is able to meet he most demanding of requirements. From high temperatures to seawater, from food to automotive—directly find, calculate and order the best possible bearing.  All of our iglide® bearing materials are self-lubricating and maintenance-free.  113 sizes up to shaft diameter, 50 mm according to DIN ISO3547.  Calculate service life and configure the best material and bearing type according to your specific application and requirements.  To learn more about our materials and their properties, view our data sheet below.

Download the 17 Standard Materials data sheet


iglide® A181

iglide® A181

  • FDA-compliant
  • Compliant with EC directive 10/2011 EC
  • The universal bearing for contact with food
  • Blue color facilitates the often required "optical detectability" in the food industry
  • View the material data sheet

Shop iglide® A181 bearings

iglide® A350

iglide A350

  • The endurance runner at higher temperatures (up to +356 °F), ideal for the food and packaging industries
  • FDA-compliant
  • Compliant with EC directive 10/2011 EC
  • View material data sheet

Shop iglide® A350 bearing

iglide® A500

iglide® A500

  • Wear, chemical and temperature resistant (-212 °F to +482 °F) in the food industry
  • FDA and EC directive 10/2011 EC compliant 
  • View the material data sheet

Shop iglide® A500 bearing

iglide® G300

iglide G300

  • Dirt, dust and high wear resistance
  • Excellent price/performance ratio
  • The "all purpose" bearing
  • Over 650 sizes available from stock
  • View the material data sheet
 

Shop iglide® G300 bearing

iglide® H1

iglide H1

  • High wear resistance in extreme ambient conditions
  • Excellent coefficients of friction and wear
  • High resistance to temperature and chemicals
  • View the material data sheet

 

Browse the iglide® H1 bearing

iglide® H370

iglide® H370

  • Extremely long service life under water and high wear and chemical resistance
  • High temperature resistance –104 °F to +392 °F
  • Absorbs extremely high loads
  • View the material data sheet

Browse iglide® H370 bearing

iglide® J

iglide® J

  • Highly wear resistance and low wear on all shafts
  • Low coefficients of friction in dry operation
  • Vibration-damping
  • Very little humidity absoption
  • View the material data sheet

Browse iglide® J bearing

iglide® J3

iglide J3

  • Improved wear resistance at low to medium loads and high speed.  300% longer lifetime than iglide® J
  • Low coefficients of friction and PTFE-free
  • Very little humidity absorption and good liquid wear resistance
  • View the material data sheet

Shop iglide® J3

iglide® J350

iglide J350 flange

  • Continuous service temperature up to +356 °F
  • Excellent coefficient of friction against steel
  • For medium and high loads with many kinds of shafts
  • View the material data sheet

Shop iglide® J350 bearing

iglide® M250

iglide M250 flange

  • Excellent vibration damping
  • Resistant to edge loads and high impacts
  • High impact resistance
  • Thick walled according to DIN 1850
  • View the material data sheet

Shop iglide® M250 bearing

iglide® P

iglide P flange

  • Cost-effective especially in outdoor applications
  • Zero moisture expansion even in high ambient humidity
  • Low water absorption and low wear rates
  • High load capacity
  • View the material data sheet

Shop iglide® P bearing

iglide® P210

iglide P210 flange

  • Extremely wear resistant especially up to 2900 psi in pivoting applications
  • Good coefficients of friction and wear on most shafts
  • Very little humidity absoption
  • View the material data sheet

Shop iglide® P210 bearing

iglide® Q2

iglide Q2 flange

  • The durable heavy duty bearing
  • Wear resistant and dimensionally stable at high loads
  • Good price/performance ratio
  • Good abrasion resistance
  • View the material data sheet

Browse iglide® Q2 bearing

iglide® L280

iglide® L280 flange

  • Excellent wear resistance on most shaft, even in harsh environments or when used with rough shafts
  • Very long service life
  • Low coefficient of friction
  • View the material data sheet

Browse iglide® L280 bearings

iglide® T500

iglide® T500

  • Up to 21,755 psi static
  • Temperature resistant from -212 °F to +482 °F
  • Universal resistance to chemicals
  • High compressive strength
  • Very low moisture absorption
  • View the material data sheet

Shop iglide® T500 bearing

iglide® Z

iglide Z

  • Extremely long service life under extreme consitions
  • Resistant to wear and impact even at highs loads and temperatures
  • High thermal resistance
  • For extreme loads
  • View the material datat sheet

Shop iglide® Z bearing

iglide® R

iglide flange R

Shop iglide® R bearing

All iglide® bearing materials

all iglide materials

  • Universal Best-Sellers
  • Low Coefficents of Friction
  • Maximum Service Life
  • High Temperature and Load Resistant
  • Dirt, debris, chemical and mold resistant 
  • FDA-compliant and suitable for water, etc.

Browse all iglide® bearing materials


Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Regional Director Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h