igusigus-icon-cart(0)

readycable® pulse encoder cable suitable for Baumüller 393894 (30 m), base cable ECN1313EQN1325, TPE 7.5 x d

MAT9291040 product image
igus-icon-lupe
  • Application: for very high stress
  • Outer jacket: TPE
  • Oil resistance: oil-resistant (based on DIN EN 60811-404), bio-oil-resistant (based on VDMA 24568 tested with Plantocut 8 S-MB by DEA)
  • Halogen-free
  • Silicone-free
  • Hydrolysis and microbe-resistant
  • PVC-free
  • CFRIP®
  • chainflex® class: 6.6.4.1
Item no.
InfoInfoigus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I would be happy to answer your questions personally

Gary Johnson
Gary Johnson

igus-icon-phone+1 905 760 8448

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h

Shopping at igus®