Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

drylin® linear technology news – 2023


drylin® W linear plain bearing housing with individual clearance adjustment

Low-cost single bearing zinc die-cast housing for horizontal and vertical installation positions. Our drylin® W linear plain bearing housings with individual clearance adjustment are made with zinc die-casting. The linear housings have not only easy clearance adjustment requiring only a standard 1.5mm Allen key, but also a long service life thanks to liners made of iglidur® J200.
Learn more
drylin® W linear plain bearing housing with individual clearance adjustment

drylin® W single housings with spring pre-load

drylin® W single housings with spring pre-load
Low-cost single bearing zinc die-cast housing for horizontal and vertical installation positions. Our drylin® W single bearing housings with spring pre-load give you two different pre-load classes to choose from. drylin® single-bearing housings feature precisely controlled adjustment without any stick-slip effect.They are also lightweight and are made of 16g zinc die-casting and 7g aluminium. 
Learn more

drylin® NT end caps

For quick, precise NT-35 and NT-60 telescopic rail assembly, we offer the NTKA and NTKB end caps. These end caps feature a low-profile design to cover the extendable rail and a high design to cover the entire front of the NT.They not only provide visual cover at the front of your telescopic rails, but also have a rounded edge protection geometry. They are also entirely recycled and made of the iglidur® ECO P polymer.
Learn more
drylin® NT end caps

drylin® telescopic rail configurator

Telescopic rail configurator
Just enter your requirements and receive telescopic slide configurations to suit your needs – partially extended, fully extended, or over-extended.
Learn more

drylin® econ polymer carriage

Econ linear carriage made of igus® iglidur® RN403 polymer. The first solid-plastic PFAS-free carriage for the drylin® W linear system's compact 1030 installation size. The monoblock shape makes installation extremely simple. The choice is yours: simple handling – monoblock, defined displacement force – monoblock with pretension and defined stopping points – monoblock with locking ball.
Learn more
drylin® econ polymer carriage

drylin® W miniature linear guides

drylin® W miniature linear guides
Lightweight thanks to plastic and aluminium. Robust linear rails. The carriage is 28% narrower, 12% flatter, and 70% lighter than the WW-06-20-06 carriage.
Learn more

drylin® W anti-reflective linear guide

drylin® W T-series linear slides for quick assembly. Suitable double rails made of black anodised aluminium. Anti-reflective surfaces for reduced light reflection. The carriage is 28% narrower, 12% flatter, and 70% lighter than the WW-06-20-06 carriage.
Learn more
drylin® W anti-reflective linear guide

drylin® R liners – open

drylin® R liners
drylin® linear plain bearings according to the Japanese Industrial Standards (JIS) for supported round shafts.
Learn more

drylin® R liners

Easy changeover to plain bearing technology thanks to dimensions that comply with the Japanese Industrial Standards (JIS). Large product range of matching round shafts, including custom machining.

Learn more
drylin® R liners

drylin® W replaces recirculating ball bearings in hygienic design

WK-10-30-HD-STUDY
The new hygienic design study is a clean system with FDA-compliant and EU10/2011-compliant components. It has the same dimensions as recirculating ball bearing guides and is very easy to clean.

Switching to linear guide systems made of stainless steel –drylin® W linear carriages

 

    drylin® W linear carriages simplify the change from recirculating ball bearing systems to a guide system. Now for the first time in areas where stainless steel is required.
    WW-T15-ES2

    Edge protection for drylin® W rails

     

      Edge protection for drylin® W rails
      In addition to the covers for drylin® W rails, there are now end caps for all installation size 10 drylin® W double rails.

      drylin® W double rail made of stainless steel – corrosion-free stainless steel

       

        Areas where stainless steel is required by legal regulations as well as resistance to corrosion and media.
        Learn more
        WS-10-30

        drylin® T linear carriage TW-12 Performance – Clamping system directly on the carriage 

         

          TW-12 with manual clamp

          drylin® T linear carriages in four sizes with integrated manual clamp. The clearance adjustment is made directly on the carriage.


          drylin W for small installation spaces – the 6 series brings new design options

           

            Users can choose between ready-to-install linear systems and variable individual components.
             

            The drylin® W linear system can be used to implement ideas and develop innovative products. Be inspired by drylin® W.
            WK-06-20 – The 6 series is very small, but can do a lot

            drylin® T miniature guide with pretension

             

              TW-14-12-PL_on_TS-04-1 miniature carriage with preload

              Extreme ease of use and new design freedom. Now also with pretension. 

              • Linear carriage with pretension
              • Coefficient of friction improved by up to 40% through iglidur® E3
              • Up to 30% more design freedom thanks to the 3:1 rule
              • 100% maintenance-free thanks to self-lubrication 

              drylin® N pre-load prism slide – almost invisible 

               

                Extremely low-profile pre-load prism slide with black rails and a linear carriage for precise adjustment. 

                • Extremely low-profile pre-load prism slide with black rails and a linear carriage for precise adjustment. 
                • Controlled adjustment thanks to individual pretension.
                • Compatible with many systems: short and long carriages with plain or threaded hole.
                • Average displacement forces and guaranteed holding forces tested in the igus® laboratory.
                • Compact, lightweight design with low inertia.
                NWV21-27-35-P05-AR drylin N prism carriage

                drylin® linear guide expert – consult, calculate, buy 

                 

                  drylin® DLX linear guide expert

                  drylin® linear guide expert 

                  Find the right solution for your application: select installation position; enter application parameters; select and order system.


                  Innovative and with a fast amortisation – drylin® econ carriage for curved rail

                   

                    The most cost-effective solution that works is the best. This description concisely characterises the drylin® econ series, A ready-to-install entry-level series for simple positioning and adjustment tasks. It is highly efficient in operation and cost-effective for a quick amortisation.
                    WWBP-06-30-06 carriage for curved rail

                    CO2-reduced econ liner

                     

                      drylin® R liners made from iglidur® J4 with a high recycled material content and a 60% CO2 footprint reduction 

                      • For drylin® R round shafts with diameters of 12-40mm and drylin® W linear guides with diameters of 10-25mm

                      J4UMO-01-20 CO2-reduced econ liner

                      drylin® R on wooden shafts – Wear on wood 

                       

                        drylin R on wooden shafts
                        We have carried out various tests on the coefficient of friction and the wear rate of our materials. Plain bearings and liners made from the materials iglidur® J and J4 were tested on various wooden shafts and compared with metal shafts

                        drylin® NT heavy duty telescopic rail 

                         

                          Pull out loads up to 25kg

                          • drylin® NT heavy duty telescopic rail 
                          • The robust aluminium rail accepts loads of up to 25kg; with a durable coating of iglidur® IC-05 for a lubrication-free extension. 
                          • Telescopic extension of up to 1,000mm in the application area, up to +80°C  
                          • Telescopic rail can be ordered with infinite adjustment from 100-1,000mm
                          drylin® NT telescopic rails Heavy Duty

                          drylin NT-35-P telescopic rail Preload – pre-loaded and rattle-free

                          drylin NT-35-P telescopic rail Preload – pre-loaded

                          The new generation of telescopic rails NT-35-P with pretension and smooth operation.

                          • Rattle-free telescopic rail thanks to spring pre-tensioning mechanism  

                          Learn more

                          Robust drylin® WW-HKX clamping

                           

                            The position of the linear slide can be secured with a lever. An elastomer strip holds the carriage in place.

                            • Pre-assembled linear carriage with integrated hand lever
                            • Safe handling with non-slip lever design
                            • Elastomer strip protects linear rail surface
                            WW-16-60-15-HKX

                            Clip-on linear carriage with clamping system – Clip, adjust, lock  

                            Clip-type linear carriages with clamping
                            • This clip-type linear carriage combines a clamping function with a practical mechanism for installing the carriage in place and removing it. 
                            • Clamping the linear carriage protects it against vibration and unintentional adjustment  
                            • Safe external storage for valuable equipment​ 
                            • This product was developed from customer requests. Do you have suggestions and ideas for this product? Feel free to contact us. 
                            • All components are recyclable 

                            End caps for drylin® W lateral rails

                             

                              Secures the carriage and elegant covering of the rail edges thanks to end caps for WSR-10-120 drylin® W rail.

                              • Stylish rail end protection
                              • More safety with robust end caps
                              • Secure hold with press-fit
                              WSZ-101201-KIT

                              Tandem roller bearings with ball bearings

                               

                                WJRM-51

                                The new ball bearing generation of roller bearings makes it even easier to move loads. The tandem design with two pivoting bearing rollers offers twice as much load capacity as roller bearings with single rollers.

                                • Uniform load distribution thanks to the guide roller system with pivoting bearings
                                • Double the load capacity of bearings with a single roller
                                • Ready-to-install tandem roller bearings suitable for drylin® W profile rails with WS-10/WS-16/WS-20 individual shaft



                                The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

                                igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

                                igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302