Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

igus® solutions for sailboats

Reduce costs, improve technology – for example in...


Self-tacking jib

drylin® curved profile guides

Roller reefing (jib furler/spinnaker pole)

igubal® Pivoting bearings

Bow thruster

iglide® PRT slewing ring bearing

drylin® curved profile guides Individually curved drylin® linear guides for self-tacking jib.
igubal® Plastic spherical bearing Spherical igubal® bearings compensate for angle and tolerance errors in roller reefing (jib furler/spinnaker pole).
iglidur® PRT slewing ring bearing Self-lubricating iglide® PRT slewing ring bearings for bow thrusters.

Carriage systems

drylin® W stainless steel guide

Bilge pump

iglide® H1

Kicking strap

iglide® bar stock

drylin® W Corrosion-resistant drylin® W profile guides made from VA stainless steel for carriage systems.
iglide® H1 Durable, self-lubricating iglide® plain bearings in a bilge pump.
iglide® stock bars "Self-lubricating customized geometry" made from iglide® bar stock for kicking straps.

Jam cleats

iglide® G300

Hatches with plain bearings

drylin® WJRM hybrid bearing

Steering systems

iglide® J

iglide® G300 Maintenance-free iglide® plain bearings for high edge pressures in jam cleats.
drylin hybrid bearings Smooth drylin® hybrid bearings for hatch movements.
iglide|"® J iglide® J plain bearings for fast and slow movement in the steering gear.

Dodgers and bimini tops

drylin® N flat guide

drylin® N flat guide drylin® N low profile guides for installation spaces of 9-12 mm for dodgers/bimini tops.

Additional products for sail boats, yachts and motor boats

iglide® P

Cost-effective and maintenance-free

Low water absorption, high mechanical strength, cost-effective, low wear rates
 

drylin® SLW-ES lead screw system

Stainless steel version

The compact stainless steel variants of the lead screw linear modules are used in harsh environments.

iglide® plain bearings

This PRT slewing ring bearing can be used in applications up to 356°F and is resistant to chemicals and wear.
 
drylin® R shaft guide

drylin® R shaft guide

Made of stainless steel

Corrosion-resistant linear adapters made of stainless steel (VA 1.4305). Dimension equal to ball bearings.

Application examples

Sailing boat

This sailing boat can be steered perfectly thanks to an optimum connection between the tiller and rudder.

Maritime

Maritime

Boat motor lifting device

Boat motor lifting device and inner boom roll-up device equipped with plastic plain bearings.

Ship loader

Wind and weather proof, energy chain cable carrier and chainflex® cables on a ship loader at the Baltic Sea port of Wismar.

Ship-unloading crane - Malaysia

Close to 1,500 ft (441 m) travel and loads up to 2.5 tons on a ship-unloading crane in Malaysia.

Boat cranes

In contrast to metal and bronze bearings, igus® bearings do not corrode due to their high-performance polymer structure and are for this reason the ideal choice for underwater application.

Find more application examples


Are you looking for practically tested application examples in a certain industry? Here you can browse through already implemented applications and filter them according to your specifications.


Find additional solutions

Solutions for the marine industry

Explore the numerous water-resistant polymer solutions for the marine industry.

Solutions for motor boats

Saltwater-resistant for any weather. Motion plastics® products from igus® improve the technology and reduce the costs.

Solutions for yachts

Saltwater-resistant for any weather. Motion plastics® products from igus® improve the technology and reduce the costs.

Solutions for the interior

Saltwater-resistant for any weather. Motion plastics® products from igus® improve the technology and reduce the costs.

Test laboratory - quality from igus®

You can rely on the igus® quality

Testlab
Applications involving high cycle counts, speeds and accelerations or demanding environmental conditions require proven systems providing durable and reliable operation, especially when it comes to energy chains, cables as well as polymer slide bearings and linear systems. igus® conducts tests continuously in the in-house laboratory under real conditions. Every year, we conduct more than 2000 tests on e-chains® and cables, and over 5000 tests on slide bearings . The focus of our tests are tensile strengths and shear forces. Coefficients of friction, wear, driving forces and abrasion under extremely different conditions and speeds. Influence coefficients such as dirt, weathering, low temperature, or impacts and shocks are tested


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG