Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

igus® solutions for yachts

Reduce costs, improve technology – for example in...


Powered sun roof (slider)

drylin® N flat guide

Window

drylin® T low profile linear guide system

Seating

iglide® G300

drylin® N flat guide Corrosion-resistant drylin® N flat guide for guiding powered sun roofs.
drylin® T low profile linear guide system Compact drylin® T low profile linear guide system for window guide.
iglide® G300 Self-lubricating iglide® plastic plain bearings for seat kinematics.

Steps

drylin® lead screw technology

Ramps

iglide® MCM plastic plain bearings

Anchor lockers and anchor winches

iglide® Z plastic plain bearings

drylin® lead screw technology Efficient and durable dryspin® high helix threads for retractable steps.
iglide® MCM plastic plain bearings Installed quickly: iglide® clip bearings for ramp movements.
iglide® Z For high edge pressures in anchor lockers and winches.

Additional products for sail boats, yachts and motor boats

iglide® P

Low-cost and maintenance-free

Low water absorption, high mechanical strength, low-cost, low wear rates
 

drylin® SLW-ES lead screw module

Stainless steel version

The compact stainless steel variants of the lead screw linear modules are used in harsh environments.

iglide® plain bearings

This PRT slewing ring bearing can be used up to 365 °F and is resistant to chemicals and wear.
 
drylin® R shaft guide

drylin® R shaft guide

Made of stainless steel

Corrosion-resistant linear adapters made from 303 stainless steel (1.4305). Dimension equal to ball bearings.

Application examples

Sailing boat

This sailing boat can be steered perfectly thanks to an optimum connection between the tiller and rudder.

Maritime

Maritime

Boat motor lifting device

Boat motor lifting device and inner boom roll-up device equipped with plastic plain bearings.

Ship loader

Wind and weather proof, energy chain cable carrier and chainflex® cables on a ship loader at the Baltic Sea port of Wismar.

Ship-unloading crane - Malaysia

Close to 1,500 ft (441 m) travel and loads up to 2.5 tons on a ship-unloading crane in Malaysia.

Boat cranes

In contrast to metal and bronze bearings, igus® bearings do not corrode due to their high-performance polymer structure and are for this reason the ideal choice for underwater application.

Find more application examples


Are you looking for practically tested application examples in a certain industry? Here you can browse through already implemented applications and filter them according to your specifications.


Find additional solutions

Solutions for the marine industry

Explore the numerous water-resistant polymer solutions for the marine industry.

Solutions for sailboats

Saltwater-resistant for any weather. Motion plastics® products from igus® improve the technology and reduce the costs.

Solutions for motor boats

Saltwater-resistant for any weather. Motion plastics® products from igus® improve the technology and reduce the costs.

Solutions for the interior

Saltwater-resistant for any weather. Motion plastics® products from igus® improve the technology and reduce the costs.

Test laboratory - quality from igus®

You can rely on the igus® quality

Testlab
Applications involving high cycle counts, speeds and accelerations or demanding environmental conditions require proven systems providing durable and reliable operation, especially when it comes to energy chains, cables as well as polymer slide bearings and linear systems. igus® conducts tests continuously in the in-house laboratory under real conditions. Every year, we conduct more than 2000 tests on e-chains® and cables, and over 5000 tests on slide bearings . The focus of our tests are tensile strengths and shear forces. Coefficients of friction, wear, driving forces and abrasion under extremely different conditions and speeds. Influence coefficients such as dirt, weathering, low temperature, or impacts and shocks are tested



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG