apiro modular worm gear system

Modular plastic worm gear system by Apiro®

  • Tribologically optimized material compounds
  • Lightweight, low-clearance, self-lubricating
  • Motor or manual drive, couplings available
  • Modules can be connected in series or in parallel
  • Sensor kit available for all options
  • 85%, non-condensing
  • Application temperature: +5°C to +50°C
  • Suitable for splash water applications

Browse Worm Gear Parts

Apiro worm gear

Worm Gear with Various Options

  • Available transmissions 4:1, 32:1, 64:1
  • Output torque 2.5Nm
  • More transmissions
  • Various fasteners
Cantilever Actuator

Worm Gear with Cantilever Actuator

  • Motor drive or manual drive
  • Modules can be connected in series or in parallel
  • Sensor kit available for all options
  • Application temperature: +5°C to +50°C
Worm Gear with DC Motors

Worm Gear with DC Motors

  • Torque [Nm] from 0.1Nm to 1.8Nm
  • Speed up to 440rpm
  • Can be operated at 12 & 24VDC
  • Motor connection by flat connector

Apiro Modular Worm Gearbox Configurator

Apiro
plastic gears

iglide® Plastic Gears

Apiro® Application Stories

Bottling Automated Changeover

rotary axis application

Format Adjustment Solution

rotary axis application

Sawing Machine Push-off Automation

rotary axis application

Browse the Engineer's Toolbox

Contact Us

Questions or product information? Please contact:

kevin wright
Kevin Wright

Country Manager, Canada

(905) 760-8448Contact an Expert

Customer Service