iglide bar stock

iglide® plastic bar stock for movement to solve wear problems quickly

Large selection of plastic bar stock material, delivered quickly and cost-effectively

  • 100% maintenance-free and self-lubricating
  • Excellent wear resistance
  • Corrosion-resistant and hygienic
  • Resistant to chemicals, dirt, dust and humidity
  • Low vibration
  • Flexible lengths for round and hollow bars, flexible dimensions available
  • No minimum order value, no minimum order quantity
  • Ready to ship in 24 - 48 hours

Browse Bar and Plate Stock

Round bars

Round bars

  • Outer diameter 10 to 100 mm
  • Flexible lengths from 100 to 1,000 mm
  • Excellent wear rates and coefficients of friction
  • For special dimensions in small quantities
  • FDA compliance where necessary
Bar stock plates

Plate stock

  • In a large number of standard dimensions
  • Plate thickness 2 to 40 mm
  • Operation temperatures -148°F to 482°F
  • FDA compliance where necessary
  • Plate strips also available
Bar stock tubes

Plate Strips

  • Sold in 160 mm strips to cut waste
  • Available in a variety of materials for various applications
  • Strip thicknesses from 6 mm to 50 mm
  • FDA, high temp and other compliant materials

On-Demand Wear Parts Hub

Free Form Tribotool Hub

Bar Stock Application Stories

Customized Solutions

PRT slewing ring for chair and table

High Number of Cycles

EEVE, personal garden robot

Technical Bushes

flipchart

Browse the Engineer's Toolbox


Contact Us

Questions or product information? Please contact:

Customer Service