gkf shafting

dry-tech® Wear-Resistant GKF Shafting

Extend the life of your bearings in aggressive environments

Benefits:

  • 3x the corrosion resistance of zinc, nickel, and chrome plating
  • Specially designed for aggressive environments with dirt, dust and corrosion
  • Ideal for construction and agriculture industries
  • Extends service life of iglide® plastic bearings by up to 40-60%
  • Single source for complete bearing assemblies
  • Maintenance-free, no external lubricants required

Browse Compatible Bearings

iglide G bearing

iglide® G bearings

  • Most popular iglide® material worldwide
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
TX1

igutex® TX1 bearings

  • Up to 21,755 psi static
  • Temperature resistant from -212 °F to +482 °F
  • Very low moisture absorption
  • Felt seals available
Q2

iglide® Q2 bearings

  • Durable, heavy duty bearing
  • Dimensionally stable at high loads
  • Good abrasion and wear resistance
  • Felt seals available

GKF Shafting Assembly Options

GKF shafting assembly option 1
GKF shafting assembly option 2

iglide® Q3E Tests Well with GKF

Q3E imperial

Q3E - Imperial

Q3E metric

Q3E - Metric


Browse the Engineer's Toolbox

Frequently Asked Questions

Contact Us

Questions or product information? Please contact:

kevin wright
Kevin Wright

Country Manager, Canada

(905) 760-8448Contact an Expert

Customer Service