Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

iglide® GLW, sleeve bearing with flange, imperial

  • Cost-effective material for mass production
  • Applications with static loads
  • Cost-effective
  • Dirt-resistant
  • Resistant to vibrations
  • Dry-running and maintenance-free
Product description
iglide® GLW | Low-cost material for high quantities
 
  • Applications with static loads
  • Cost-effective
  • Dirt-resistant
  • Resistant to vibrations
  • Dry-running and maintenance-free
We can offer our customers bearings made from the material iglide® GLW as an alternative to iglide® G300 for high volume applications. Featuring similar mechanical designed as iglide® G300, iglide® GLW plain bearings are primarily recommended for static loads. With regard to these applications, in which the dynamic properties of iglide® G300 to a large extent are unimportant, iglide® GLW presents a very cost-effective alternative.
 
Typical application areas

Automotive onboard and manufacturing
Machine tools
Robotics

You will find plenty of additional application areas here: Browse all Industries
 
When to use it?
  • When you need an economical universal bearing for mass production
  • For high, primarily static loads
  • For low to medium speeds
When not to use?
  • When mechanical reaming of the wall surface is necessary
  • For primarily dynamic loads
  • When the highest wear resistance is required
  • If temperatures are constantly higher than +266 °F
  • For underwater applications
Use our filter options to find the most suitable product

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
Testing methods
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.
 
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Accessories
Downloads

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG