Design features include:
Multi-axis cable carrier in the original, fully closed design.
Mult-axis cable carrier, easy-fill design for rapid cable installation.
Multi-axis cable carrier, a lightweight, economical alternative incorporating the easy-fill design.
For TRC / TRE / TRL. Available with strain reliefs or as an intermediate link.
Standard for the TRL version. Also compatible with other triflex® R styles (TRC/TRE). Economical and lightweight.
Create pretension wherever necessary to keep triflex® R out of work areas.
Allows the attachment of fiber rod modules in any given position, relative to the robotic arm.
For robotic applications with extreme movements in the 4th to 6th axis.
For maximum cycle life in heavy duty applications with hard impacts and movement against the robot.
Protection against weld and metal splatter up to 1,082°F short term. Ends are elasticized for sealing.
Specially designed cables for torsional movements in robotic applications.
Tips on how to fill triflex® R with all cables and hoses while leaving the right amount of clearance
Generate 3D-CAD files
Hose package for robots. Ready-assembled packages in 3 to 10 days.
igus® products are quality tested daily
Application examples demonstrating how triflex® R cable carrier systems are currently being used.
Download the triflex® R product brochure.
Videos demonstrating triflex® R cable carriers and accessories.