triflex® R cable retraction systems for multi-axis robots

Prevent loops in the robot’s work area

Benefits:

  • Guides carriers to prevent loops in robot's path
  • Linear system for welding, riveting, nailing robots
  • Wheel system for small robots to prevent loops
  • Pneumatic system to avoid loops on robots' wrist
  • Compact, modular system for industrial robots

Browse cable retraction systems

triflex RSE linear

RSE Linear

  • Available in all sizes 40mm - 100mm, can be mounted on one system
  • Shorter cable lengths, because there is no deflection
  • Cost-effective, space-saving design
  • Less deflection points, greater process reliability for laser light cables and supply hoses
RSE wheel

RSE Wheel

  • Responds extremely quickly, even with highly dynamic robot programs
  • Low load on robot, no affect on handling capacity
  • Universally adjustable assembly consoles
  • Self-lubricating drylin® W linear guide
  • For max DoF, cable diameters up to 15mm
RSP

RSP

  • Larger carriers guided safely up to ø 125 mm
  • Adjustable, variable pull-back force made possible by a pressure control valve
  • Virtually constant power flow over the complete travel, even with heavy fillings.
  • Limit position can be monitored, therefore avoiding significant damage during failures.
  • Larger pull-back forces for RS system
  • Retraction lengths of up to 780mm for large arm diameters and very complex movements.
RS

RS

  • Can be extended or shortened, chain link by chain link
  • Easy to fill from the outside (TRE)
  • Fixed bending radius stop to prevent "cable stress"
  • High torsionability, up to 360° (TRC.70)
  • Free from getting stuck in the interfering edges (TRC)
  • High tensile strength with ball-socket connection
  • Maintenance-free, self-lubricating, no guide required

Contact Us

Questions or product information? Please contact:

david sandiland
David Sandiland

Robotics Product and Sales Manager

(905) 760-8448Contact an Expert

Customer Service