SCARA cable solutions - ideal for high-speed SCARA applications.

Scara Robot Cable Management Solutions

Durable, reinforced corrugated tubes designed for high-speed SCARA robots

SCARA Cable Solution Benefits

  • Modular design for easy retrofit into existing SCARA robot installations.
  • Available as a fully harnessed solution for simplified integration.
  • Adaptable to a wide range of SCARA robot models.
  • Customizable design enables straightforward adjustment to specific robot configurations.
  • Provides secure guidance and protection for cables and hoses.
  • Covers the complete energy supply path from Axis 1 to the ball screw.
  • Currently available with a 29 mm internal nominal width.
  • ESD version available.
  • Individual components can be ordered separately, ensuring long-term spare parts availability.

Configure SCARA Robots Quickly and Easily

SCARA cable solution configurator Step 1

The SCARA Cable Solution consists of three elements adapted to the SCARA robot

Fixed Point Connection

Ball Screw Connection

Corrugated Tube + E-Rib

SCARA Cable Solutions for Special Environments

Clean SCARA Cable Solution

Clean Scara Solution

ESD SCARA cable solution

SCARA Cable Solution in ESD

Epson

ModelBall Screw ConnectionFixed Point ConnectionCorrugated Tube + e-rib Optional Components
G3-251 STR.SCS.29.01.16.97.01.0TR.SCS.29.02.40.01.0TR.SCS.29.1000.0Fixed End Adapter: TR.919.696.1 45° Ball Screw: TR.SCS.29.01.16.97.02.0
G3-301 STR.SCS.29.01.16.97.01.0TR.SCS.29.02.40.01.0TR.SCS.29.1000.0Fixed End Adapter: TR.919.696.1 45° Ball Screw: TR.SCS.29.01.16.97.02.0
G3-351 STR.SCS.29.01.16.97.01.0TR.SCS.29.02.40.01.0TR.SCS.29.1000.0Fixed End Adapter: TR.919.696.1 45° Ball Screw: TR.SCS.29.01.16.97.02.0
G6-451 STR.SCS.29.01.20.94.01.0TR.SCS.29.02.40.01.0 TR.SCS.29.1000.0Fixed End Adapter: TR.919.200.1 45° Ball Screw: TR.SCS.29.01.20.94.02.0
G6-453 STR.SCS.29.01.20.94.01.0TR.SCS.29.02.40.01.0 TR.SCS.29.1000.0Fixed End Adapter: TR.919.200.1 45° Ball Screw: TR.SCS.29.01.20.94.02.0
G6-551 STR.SCS.29.01.20.94.01.0TR.SCS.29.02.40.01.0 TR.SCS.29.1000.0Fixed End Adapter: TR.919.200.1 45° Ball Screw: TR.SCS.29.01.20.94.02.0
G6-553 STR.SCS.29.01.20.94.01.0TR.SCS.29.02.40.01.0 TR.SCS.29.1000.0Fixed End Adapter: TR.919.200.1 45° Ball Screw: TR.SCS.29.01.20.94.02.0
G6-651 STR.SCS.29.01.20.94.01.0TR.SCS.29.02.40.01.0 TR.SCS.29.1000.0Fixed End Adapter: TR.919.200.1 45° Ball Screw: TR.SCS.29.01.20.94.02.0
G6-653 STR.SCS.29.01.20.94.01.0TR.SCS.29.02.40.01.0 TR.SCS.29.1000.0Fixed End Adapter: TR.919.200.1 45° Ball Screw: TR.SCS.29.01.20.94.02.0
G10-651 STR.SCS.29.01.25.48.01.0TR.SCS.29.02.40.01.0 TR.SCS.29.1000.0Fixed End Adapter: TR.919.696.2 45° Ball Screw: TR.SCS.29.01.25.48.02.0
G10-654 STR.SCS.29.01.25.48.01.0TR.SCS.29.02.40.01.0 TR.SCS.29.1000.0Fixed End Adapter: TR.919.696.2 45° Ball Screw: TR.SCS.29.01.25.48.02.0
G10-851 STR.SCS.29.01.25.48.01.0TR.SCS.29.02.40.01.0 TR.SCS.29.1500.0 Fixed End Adapter: TR.919.696.2 45° Ball Screw: TR.SCS.29.01.25.48.02.0
G10-854 STR.SCS.29.01.25.48.01.0TR.SCS.29.02.40.01.0 TR.SCS.29.1500.0Fixed End Adapter: TR.919.696.2 45° Ball Screw: TR.SCS.29.01.25.48.02.0
T3-401 STR.SCS.29.01.16.48.01.0TR.SCS.29.02.40.01.0 TR.SCS.29.1000.0Fixed End Adapter: Contact Sales 45° Ball Screw: TR.SCS.29.01.16.48.02.0
T6-602 STR.SCS.29.01.20.40.01.0TR.SCS.29.02.40.01.0 TR.SCS.29.1200.0Fixed End Adapter: Contact Sales 45° Ball Screw: TR.SCS.29.01.20.40.02.0
LS6-B502 STR.SCS.29.01.20.40.01.0TR.SCS.29.02.40.01.0 TR.SCS.29.1000.0Fixed End Adapter: TR.919.696.3 45° Ball Screw: TR.SCS.29.01.20.40.02.0
LS6-B602 STR.SCS.29.01.20.40.01.0TR.SCS.29.02.40.01.0 TR.SCS.29.1000.0Fixed End Adapter: TR.919.696.3 45° Ball Screw: TR.SCS.29.01.20.40.02.0
LS6-B702 STR.SCS.29.01.20.40.01.0TR.SCS.29.02.40.01.0 TR.SCS.29.1300.0Fixed End Adapter: TR.919.696.3 45° Ball Screw: TR.SCS.29.01.20.40.02.0
LS10-B602 STR.SCS.29.01.25.35.01.0TR.SCS.29.02.40.01.0 TR.SCS.29.1000.0Fixed End Adapter: TR.919.696.3 45° Ball Screw: TR.SCS.29.01.25.35.02.0
LS10-B603 STR.SCS.29.01.25.35.01.0TR.SCS.29.02.40.01.0TR.SCS.29.1000.0Fixed End Adapter: TR.919.696.3 45° Ball Screw: TR.SCS.29.01.25.35.02.0
LS10-B702 STR.SCS.29.01.25.35.01.0TR.SCS.29.02.40.01.0 TR.SCS.29.1300.0Fixed End Adapter: TR.919.696.3 45° Ball Screw: TR.SCS.29.01.25.35.02.0
LS10-B703 STR.SCS.29.01.25.35.01.0TR.SCS.29.02.40.01.0 TR.SCS.29.1300.0Fixed End Adapter: TR.919.696.3 45° Ball Screw: TR.SCS.29.01.25.35.02.0
LS10-B802 S TR.SCS.29.01.25.35.01.0TR.SCS.29.02.40.01.0 TR.SCS.29.1500.0Fixed End Adapter: TR.919.696.3 45° Ball Screw: TR.SCS.29.01.25.35.02.0
LS10-B803 S TR.SCS.29.01.25.35.01.0TR.SCS.29.02.40.01.0 TR.SCS.29.1500.0Fixed End Adapter: TR.919.696.3 45° Ball Screw: TR.SCS.29.01.25.35.02.0

Fanuc

ModelBall Screw ConnectionFixed Point ConnectionCorrugated Tube + e-rib Optional Components
SR-3iATR.SCS.29.01.20.40.01.0TR.SCS.29.02.40.01.0TR.SCS.29.1000.0Fixed End Adapter: Contact Sales
SR-6iATR.SCS.29.01.20.40.01.0TR.SCS.29.02.40.01.0TR.SCS.29.1300.0Fixed End Adapter: Contact Sales
SR-12iATR.SCS.29.0125.35.01.0 TR.SCS.29.02.40.01.0TR.SCS.29.1300.0Fixed End Adapter: Contact Sales
SR-20iATR.SCS.29.01.25.35.01.0TR.SCS.29.02.40.01.0TR.SCS.29.1700.0Fixed End Adapter: Contact Sales

Denso

ModelBall Screw ConnectionFixed Point ConnectionCorrugated Tube + e-rib Optional Components
HSR-048A1TR.SCS.29.01.25.35.01.0TR.SCS.29.02.40.01.0TR.SCS.29.1200.0Fixed End Adapter: Contact Sales
HSR-055A1TR.SCS.29.01.25.35.01.0TR.SCS.29.02.40.01.0TR.SCS.29.1300.0Fixed End Adapter: Contact Sales
HSR-065A1 TR.SCS.29.01.25.35.01.0TR.SCS.29.02.40.01.0TR.SCS.29.1400.0Fixed End Adapter: Contact Sales

Kuka

ModelBall Screw ConnectionFixed Point ConnectionCorrugated Tube + e-rib Optional Components
KR6 R500 Z200TR.SCS.29.01.20.94.01.0TR.SCS.29.02.40.01.0TR.SCS.29.1000.0Fixed End Adapter: Contact Sales
KR6 R700 Z200TR.SCS.29.01.20.94.01.0TR.SCS.29.02.40.01.0TR.SCS.29.1300.0Fixed End Adapter: Contact Sales

Omron

ModelFixed Point ConnectionCorrugated Tube + e-rib Optional Components
i4-650HTR.SCS.29.02.40.01.0TR.SCS.29.1100.0Fixed End Adapter: Contact Sales
i4-750H TR.SCS.29.02.40.01.0TR.SCS.29.1100.0Fixed End Adapter: Contact Sales
i4-850HTR.SCS.29.02.40.01.0TR.SCS.29.1400.0Fixed End Adapter: Contact Sales

Contact Us

Questions or product information? Please contact:

david sandiland
David Sandiland

Robotics Product and Sales Manager

(905) 760-8448Contact an Expert

Customer Service