Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Excavator

Main criteria for the application

Extreme loads

Maintenance free




Steel bushings in hydraulic cylinders had to be regularly replaced after 500 hours despite intensive maintenance (lubrication). Plain bearings made of iglide® G300 have been in use since 2001 without any external lubrication and without any significant proof of wear in the very harsh ambient conditions of construction machinery.
iglide G300 iglide® G300
Article number: Max. stat. Operation temperature Paint Coefficient of surface friction, dyn.
  Surface pressure (68°F)     Against steel (μ)
iglide® G300 plain bearing 80 MPa -40°F / +428°F Matt gray 0,08-0,15

More on applied products here

Further interesting applications from extremely diverse areas can be found here.



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG