Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

xiros® B180 ball transfer unit

The plastic tube made of xiros® B180 is suitable for the lubrication-free transport of delicate goods. The support ball is mounted inside the housing on many smaller balls, in order to optimize the running behavior. The entire tube is made of plastic components.

Maintenance free, self-lubricating

Low friction value

Corrosion-resistant and non magnetic

Temperature-resistant up to 176 °F

Electrically insulating


Industries:Handling, packaging technology, food, glass industry, etc.

Balls:

 

Part. No.   Connector Housing Ball d2 h2
± 0,20
d1
-0,30
h1 Max. stat.
load capacity
Weight   
        [mm] [mm] [mm] [mm] [N] [g]   
Delivery time on request BB-515G-J350-ES 28.63 USD Add to shopping cart
Delivery time on request BB-522G-J350-ES 38.90 USD Add to shopping cart
BT505BPOM POM POM 12 4.3 10.4 8.4 35 0.94 Upon request Add to shopping cart
BT515BPOM B180 POM 31 9.8 24 21 80 8.7 Upon request Add to shopping cart
Generally ships within 2 working days BB-522-B180-POM POM POM 45 9.8 36 30 110 28.8 24.85 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Clamping rings for xiros®-polymer ball transfer units

Fastening element for ball transfer units

Stainless steel clamping ring

More information:


Generally ships within 2 working days
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG