Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Axial ball caster made of xiros®

xiros® B180 for higher loads

Do you have to transport higher loads? In spite of the small installation height, we can use our new plastic axial caster to transport higher loads than with our standard polymer ball transfer unit. This is due to the newly developed spherical polymer ball transfer unit, which can be replaced. The combination of axial bearing + spherical ball transfer unit makes it possible to carry out faster changes of direction at higher loads without the transported materials being scratched or dented.

Self-aligning

Higher loads possible than with standard ball casters

Low profile installation height

Dirt resistant


Typical areas of use for axial ball transfer units;Furniture industry, conveyor technology, packaging industry, glass industry
Axial ball transfer unit made of plastic xiros® B180: axial ball transfer unit made of plastic

Ordering number Inner-Ø Outer Ø Height Height load capacity Weight    
  d1 [mm] d2 [mm] h1 [mm] h2 ±0,2 axial [N] [g]    
BT515ABHH 24 31 14.3 5.3 150 15.6 Upon request Add to shopping cart
BT522ABHH 36 45 21.25 7.05 300 21.72 Upon request Add to shopping cart
More about selected part:
myCatalog myCatalog
Order number Cage Balls    
BT515ABHH B180 Hard roller Upon request Add to shopping cart
BT522ABHH B180 Hard roller Upon request Add to shopping cart
More about selected part:
myCatalog myCatalog

More designs:

xiros® B180 - Axial ball bearings

For absorbing axial forces

xiros® B180 double row axial ball bearing

Double-row design for higher loads

Thrust washer - xiros® B180

Small installation height at a small price


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG