build or buy banner

Build Your Own System, or Choose Ours


igus tools

Configure with igus® tools


Buy end-to-end solutions

Gantry Robots

drylin® gantries & cartesian robots
  • Payload: Up to 10kg
  • Workspace: Up to 2000 x 2000 x 1500mm
  • Precision: Up to 0.2mm
  • Max speed: 1.5m/s

Delta Robots

delta robot
  • Payload: Up to 100N
  • Workspace: 360 & 660mm
  • Up to 60 picks/min
  • Precision: 0.5mm

Robotic Arms & Components

robolink
  • Payload: Up to 30N
  • Workspace: 790mm
  • Speed: Up to 150mm/s
  • Modular, 4 or 5 DoF (degrees of freedom)

Browse the Engineer's Toolbox

Contact Us

Questions or product information? Please contact:

kevin wright
Kevin Wright

Country Manager, Canada

(905) 760-8448Contact an Expert

Customer Service